LM317L-N 100-mA, 40-V, high-PSRR, adjustable linear voltage regulator | TI.com

LM317L-N
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
100-mA, 40-V, high-PSRR, adjustable linear voltage regulator

 

Recommended alternative parts

Description

The LM317L-N is an adjustable positive voltage regulator capable of supplying 100 mA over a 1.2-V to 37-V output range. The LM317L-N is easy to use and requires only two external resistors to set the output voltage. Both line and load regulation are better than standard fixed regulators. The LM317L-N is available packaged in a standard, easy-to-use
TO-92 transistor package.

The LM317L-N offers full overload protection. Included on the chip are current limit, thermal overload protection, and safe area protection. Normally, no capacitors are required unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is required.

The LM317L-N uses floating topology and sees only the input-to-output differential voltage, therefore supplies of several hundred volts can be regulated, provided the maximum input-to-output differential is not exceeded. The device makes a simple adjustable switching regulator, a programmable output regulator, or by connecting a fixed resistor between the adjustment and output, the LM317L-N can be used as a precision current regulator.

The LM317L-N is available in a standard 3-pin TO-92 transistor package, the 8-pin SOIC package, and 6-pin DSBGA package. The LM317L-N is rated for operation over a −40°C to 125°C range.

Features

  • Adjustable Output Down to 1.2 V
  • 100-mA Output Current
  • Capable of Handling up to 40V VIN
  • Line Regulation Typically 0.01% /V
  • Load Regulation Typically 0.1% /A
  • No Output Capacitor Required (†)
  • Current Limit Constant With Temperature
  • Eliminates the Need to Stock Many Voltages
  • Standard 3-Lead Transistor Package
  • 80-dB Ripple Rejection
  • Available in 3-Pin TO-92, 8-Pin SOIC, or 6-pin DSBGA Packages
  • Output is Short-Circuit Protected
  • See AN-1112 (SNVA009) for DSBGA Considerations

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM317L-N Order now Adjustable Output     0.1     40     4.2     38     1.2       DSBGA | 6
SOIC | 8
TO-92 | 3    
    1     -40 to 125     160     38     0.19 | 1ku     Catalog     63     3     1800     0.05     See datasheet (DSBGA)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
3TO-92: 19 mm2: 3.68 x 5.2 (TO-92 | 3)    
LM117 Samples not available Adjustable Output     1.5     40     4.2     37     1.25       TO-3 | 2
TO | 3    
    1     -55 to 150
-55 to 125    
39     75     8.86 | 1ku     Catalog     40     4     1200     5     3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
LM140L Samples not available Fixed Output     0.1     35     17.6     15     5     5
12
15    
TO | 3         1     -55 to 125     26     40     7.92 | 1ku     Catalog     40     4     1500     4.5     3TO: 92 mm2: 9.14 x 10.03 (TO | 3)    
LM317-N Order now Adjustable Output     1.5     40     3     37     1.2       DDPAK/TO-263 | 3
SOT-223 | 4
TO-220 | 3
TO-220 | 3
TO-252 | 3
TO | 3    
    1     0 to 125     39     35     0.38 | 1ku     Catalog     40     5     2250     5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)
3TO-220: 194 mm2: 19.05 x 10.16 (TO-220 | 3)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)    
LM317A Order now Adjustable Output     1.5