LM317L (ACTIVE) 3-pin or 8-pin 100-mA adjustable positive regulator

3-pin or 8-pin 100-mA adjustable positive regulator - LM317L
Datasheet
 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant LM317LCD     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LCDR     Green (RoHS & no Sb/Br)   CU NIPDAU | CU SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LCDRG4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LCLP     Pb-Free (RoHS)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant LM317LCLPR     Pb-Free (RoHS)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant LM317LCLPRE3     Pb-Free (RoHS)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant LM317LCPK     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM317LCPKG3     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM317LCPW     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LCPWE4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LCPWR     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LCPWRE4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LCPWRG4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LID     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LIDR     Green (RoHS & no Sb/Br)   CU NIPDAU | CU SN   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LIDRG4     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LILP     Pb-Free (RoHS)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant LM317LILPR     Pb-Free (RoHS)   CU SN   N/A for Pkg Type View View View View
RoHS Compliant LM317LIPK     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM317LIPKG3     Green (RoHS & no Sb/Br)   CU SN   Level-2-260C-1 YEAR View View View View
RoHS Compliant LM317LIPW     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant LM317LIPWR     Green (RoHS & no Sb/Br)   CU NIPDAU   Level-1-260C-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM317L Download Download
Download Download
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.