LM317L (ACTIVE) 3-pin or 8-pin 100-mA adjustable positive regulator

3-pin or 8-pin 100-mA adjustable positive regulator - LM317L
Datasheet
 

Models (2)

Title Category Type Date
LM317L PSpice Transient Model PSpice Model ZIP 07 Sep 2016
LM317L Unencrypted PSpice Transient Model PSpice Model ZIP 07 Sep 2016

Reference designs

75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives

Stepper drives are used in many applications operating typically from 12VDC to 48VDC. TI offers a rich family of stepper motor driver solutions with industry standard step/direction and parallel control interfaces.

For applications which require higher torque and power, often voltages above 48VDC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.