LM317L
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
100-mA, 35-V, adjustable linear voltage regulator

100-mA, 35-V, adjustable linear voltage regulator - LM317L
Datasheet
 

Models (2)

Title Category Type Date
LM317L PSpice Transient Model PSpice Model ZIP 07 Sep 2016
LM317L Unencrypted PSpice Transient Model PSpice Model ZIP 07 Sep 2016

Reference designs

94% Peak efficiency, 150W norm, 240W peak industrial AC/DC power supply with CC/CV reference design

This compact, high efficiency, 24V DC, 150W nominal, 240W peak output at 230VAC reference design is targeted for industrial AC/DC power supplies. The circuit consists of a frontend transition mode (TrM) power factor correction(PFC) circuit based on the UCC28056, followed by a robust LLC stage for an (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM317L Download Download
Download Download
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.