LM3203

ACTIVE

Miniature, Adjustable, Step-Down DC-DC Converter with Bypass Mode for RF Power Amplifiers

Product details

Iout (max) (A) 0.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Topology Buck Type Converter Vout (min) (V) 0.8 Vout (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -30 to 85
Iout (max) (A) 0.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Topology Buck Type Converter Vout (min) (V) 0.8 Vout (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -30 to 85
DSBGA (YPA) 10 3.9375 mm² 2.25 x 1.75
  • 2MHz (Typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Adjustable Output Voltage (0.8V to 3.6V)
  • 500mA Maximum Load Capability (PWM and Bypass Mode)
  • PWM / Forced Bypass Mode
  • Low RDSON Bypass FET: 85mΩ (Typ.)
  • High Efficiency (96% typ. at 3.6VIN, 3.2VOUT at 150mA)
  • Fast Turn-On Time When Enabled (50µs typ.), 3GPP Compliant
  • 10-Pin DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection

All trademarks are the property of their respective owners.

  • 2MHz (Typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Adjustable Output Voltage (0.8V to 3.6V)
  • 500mA Maximum Load Capability (PWM and Bypass Mode)
  • PWM / Forced Bypass Mode
  • Low RDSON Bypass FET: 85mΩ (Typ.)
  • High Efficiency (96% typ. at 3.6VIN, 3.2VOUT at 150mA)
  • Fast Turn-On Time When Enabled (50µs typ.), 3GPP Compliant
  • 10-Pin DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection

All trademarks are the property of their respective owners.

The LM3203 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell. However, they may be used in many other applications. It steps down an input voltage of 2.7V to 5.5V to an adjustable output voltage of 0.8V to 3.6V. The output voltage is set using a VCON analog input and external resistor dividers for optimizing efficiency of the RF PA at various power levels.

The LM3203 offers 3 modes for mobile phones and similar RF PA applications. Fixed-frequency PWM mode minimizes RF interference. Bypass mode turns on an internal bypass switch to power the PA directly from the battery. Shutdown mode turns the device off and reduces battery consumption to 0.1µA (typ.).

The LM3203 is available in a 10-pin lead free DSBGA package. A high switching frequency (2MHz) allows use of tiny surface-mount components.

The LM3203 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell. However, they may be used in many other applications. It steps down an input voltage of 2.7V to 5.5V to an adjustable output voltage of 0.8V to 3.6V. The output voltage is set using a VCON analog input and external resistor dividers for optimizing efficiency of the RF PA at various power levels.

The LM3203 offers 3 modes for mobile phones and similar RF PA applications. Fixed-frequency PWM mode minimizes RF interference. Bypass mode turns on an internal bypass switch to power the PA directly from the battery. Shutdown mode turns the device off and reduces battery consumption to 0.1µA (typ.).

The LM3203 is available in a 10-pin lead free DSBGA package. A high switching frequency (2MHz) allows use of tiny surface-mount components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3203 Step-Dwn DC-DC Converter w/Bypass Mode for CDMA/WCDMA RF Pwr Amp datasheet (Rev. D) 02 Apr 2013
EVM User's guide AN-1390 LM3203 Evaluation Board (Rev. B) 30 Apr 2013
Application note Optimizing RF Power Amplifier System Efficiency Using DC-DC Converters 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YPA) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos