LM3224 615kHz/1.25MHz Step-up PWM DC/DC Converter | TI.com

LM3224
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
615kHz/1.25MHz Step-up PWM DC/DC Converter

 

Description

The LM3224 is a step-up DC/DC converter with a 0.15Ω (typ.), 2.45A (typ.) internal switch and pin selectable operating frequency. With the ability to convert 3.3V to multiple outputs of 8V, -8V, and 23V, the LM3224 is an ideal part for biasing TFT displays. With the high current switch it is also ideal for driving high current white LEDs for flash applications. The LM3224 can be operated at switching frequencies of 615kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. An external soft-start pin allows the user to control the amount of inrush current during start up. The LM3224 is available in a low profile 8-lead VSSOP package.

Features

  • Operating Voltage Range of 2.7V to 7V
  • 615kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Optional Soft-Start Function
  • 8-Lead VSSOP Package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM3224

  Min   Max Range
Vin  V 2.7 to 7.0V
Vout  V 2.7 to 20V
Iout  A ≤ 1.9A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
LM3224 Order now 2.7     7     1.26     20     2.6     1     615     1250     1.3     92.5     -40 to 125     Converter     Catalog     VSSOP | 8