LM3224

ACTIVE

615kHz/1.25MHz Step-up PWM DC/DC Converter

Product details

Vin (min) (V) 2.7 Vin (max) (V) 7 Topology Boost Type Converter Switching frequency (min) (kHz) 615 Switching frequency (max) (kHz) 1250 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.26 Vout (max) (V) 20 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013
Vin (min) (V) 2.7 Vin (max) (V) 7 Topology Boost Type Converter Switching frequency (min) (kHz) 615 Switching frequency (max) (kHz) 1250 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.26 Vout (max) (V) 20 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Operating Voltage Range of 2.7V to 7V
  • 615kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Optional Soft-Start Function
  • 8-Lead VSSOP Package

All trademarks are the property of their respective owners.

  • Operating Voltage Range of 2.7V to 7V
  • 615kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Optional Soft-Start Function
  • 8-Lead VSSOP Package

All trademarks are the property of their respective owners.

The LM3224 is a step-up DC/DC converter with a 0.15Ω (typ.), 2.45A (typ.) internal switch and pin selectable operating frequency. With the ability to convert 3.3V to multiple outputs of 8V, -8V, and 23V, the LM3224 is an ideal part for biasing TFT displays. With the high current switch it is also ideal for driving high current white LEDs for flash applications. The LM3224 can be operated at switching frequencies of 615kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. An external soft-start pin allows the user to control the amount of inrush current during start up. The LM3224 is available in a low profile 8-lead VSSOP package.

The LM3224 is a step-up DC/DC converter with a 0.15Ω (typ.), 2.45A (typ.) internal switch and pin selectable operating frequency. With the ability to convert 3.3V to multiple outputs of 8V, -8V, and 23V, the LM3224 is an ideal part for biasing TFT displays. With the high current switch it is also ideal for driving high current white LEDs for flash applications. The LM3224 can be operated at switching frequencies of 615kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. An external soft-start pin allows the user to control the amount of inrush current during start up. The LM3224 is available in a low profile 8-lead VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3224 615kHz/1.25MHz Step-up PWM DC/DC Converter datasheet (Rev. C) 07 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1394 LM3224 Evaluation Board (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos