LM324
(ACTIVE) Quadruple Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM324D ACTIVE 0 to 70 0.13 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324DE4 ACTIVE 0 to 70 0.13 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324DG4 ACTIVE 0 to 70 0.13 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
LM324DR ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324DRE4 ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
LM324DRG3 ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324DRG4 ACTIVE 0 to 70 0.10 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
LM324N ACTIVE 0 to 70 0.15 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
LM324NE3 ACTIVE 0 to 70 0.15 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324NE4 ACTIVE 0 to 70 0.15 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324NSR ACTIVE 0 to 70 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324NSRE4 ACTIVE 0 to 70 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324NSRG4 ACTIVE 0 to 70 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM324PW ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM324PWE4 ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW) | 14 View 90 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
LM324PWG4 ACTIVE 0 to 70 0.13 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available LM324PWLE OBSOLETE 0 to 70 Contact Distributor TSSOP (PW) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
LM324PWR ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324PWRE4 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LM324PWRG3 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM324PWRG4 ACTIVE 0 to 70 0.11 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Not Available LM324Y OBSOLETE   Contact Distributor DIESALE (Y) | 0     No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM358   Dual Operational Amplifiers   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    LM358 is the dual version of the LM324  
LMV324   Quad Low-Voltage Rail-to-Rail Output Operational Amplifier   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1239 30 Mar 2010

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 4838 02 May 2013 1,497
PDF 9707 08 Jan 2013 19,983
PDF 8842 28 Jan 2011 13,227

Models (1)

Title Category Type Size (KB) Date Views
LM324, LM324A, LM324X2 PSpice Model PSpice Model ZIP 0 KB 10 Jan 2002 1,936 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here
SupplyFrame