SLOS987 June   2017 LM324-MIL

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Operating Conditions
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Unity-Gain Bandwidth
      2. 8.3.2 Slew Rate
      3. 8.3.3 Input Common Mode Range
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YS|0
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
    • Dual Supplies: ±1.5 V to ±16 V
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage:
    32 V
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Applications

  • Blu-ray Players and Home Theaters
  • Chemical and Gas Sensors
  • DVD Recorders and Players
  • Digital Multimeter: Bench and Systems
  • Digital Multimeter: Handhelds
  • Field Transmitter: Temperature Sensors
  • Motor Control: AC Induction, Brushed DC, Brushless DC, High-Voltage, Low-Voltage, Permanent Magnet, and Stepper Motor
  • Oscilloscopes
  • TV: LCD and Digital
  • Temperature Sensors or Controllers Using Modbus
  • Weigh Scales

Description

This device consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM324-MIL SOIC (14) 8.65 mm × 3.91 mm
CDIP (14) 19.56 mm × 6.67 mm
PDIP (14) 19.30 mm × 6.35 mm
CFP (14) 9.21 mm × 5.97 mm
TSSOP (14) 5.00 mm × 4.40 mm
SO (14) 9.20 mm × 5.30 mm
SSOP (14) 6.20 mm × 5.30 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Symbol (Each Amplifier)

LM324-MIL amp_los066.gif