LM3243

ACTIVE

2.7MHz, 2.5A Step-Down DC-DC Converter with Analog Bypass Mode for 2G/3G/4G PAs

Product details

Iout (max) (A) 2.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 2430 Switching frequency (max) (kHz) 2970 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.4 Vout (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -30 to 90
Iout (max) (A) 2.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 2430 Switching frequency (max) (kHz) 2970 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.4 Vout (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -30 to 90
DSBGA (YFQ) 16 3.24 mm² 1.8 x 1.8
  • Input Voltage Range: 2.7 V to 5.5 V
  • High-Efficiency PFM and PWM Modes With
    Internal Synchronous Rectification
  • Analog Bypass Function with Low Dropout
    Resistance (45 mΩ Typical)
  • Dynamically Adjustable Output Voltage: 0.4 V to
    3.6 V (Typical) in PFM and PWM Modes
  • Maximum Load Current: 2.5 A in PWM Mode
  • PWM Switching Frequency: 2.7 MHz (Average)
  • Modulated Switching Frequency to Aid Rx Band
    Compliance
  • Operates From a Single Li-ion Cell
    (2.7 V to 5.5 V)
  • Current and Thermal Overload Protection
  • ACB Reduces Inductor Requirements and Size
  • Minimum Total Solution Size by Using Small
    Footprint and Case Size Inductor and Capacitors
  • Input Voltage Range: 2.7 V to 5.5 V
  • High-Efficiency PFM and PWM Modes With
    Internal Synchronous Rectification
  • Analog Bypass Function with Low Dropout
    Resistance (45 mΩ Typical)
  • Dynamically Adjustable Output Voltage: 0.4 V to
    3.6 V (Typical) in PFM and PWM Modes
  • Maximum Load Current: 2.5 A in PWM Mode
  • PWM Switching Frequency: 2.7 MHz (Average)
  • Modulated Switching Frequency to Aid Rx Band
    Compliance
  • Operates From a Single Li-ion Cell
    (2.7 V to 5.5 V)
  • Current and Thermal Overload Protection
  • ACB Reduces Inductor Requirements and Size
  • Minimum Total Solution Size by Using Small
    Footprint and Case Size Inductor and Capacitors

The LM3243 is a DC-DC converter optimized for powering multi-mode 2G, 3G, and 4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3243 steps down an input voltage from 2.7 V to 5.5 V to a dynamically adjustable output voltage of 0.4 V to 3.6 V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA.

The LM3243 operates in constant frequency PWM mode producing a small and predictable amount of output voltage ripple. This enables best ECTEL power requirements in GMSK and EDGE spectral compliance, with the minimal amount of filtering and excess headroom. When operating in PFM mode, the LM3243 enables the lowest DG09 current consumption and therefore maximizes system efficiency.

The LM3243 has a unique ctive urrent assist and analog ypass (ACB) feature to minimize inductor size without any loss of output regulation for the entire battery voltage and RF output power range, until dropout. ACB provides a parallel current path, when needed, to limit the maximum inductor current to 1.4 A (typical) while still driving a 2.5-A load. The ACB also enables operation with minimal dropout voltage. When considering using the LM3243 in a system design, see the Layout section of this data sheet.

The LM3243 is a DC-DC converter optimized for powering multi-mode 2G, 3G, and 4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3243 steps down an input voltage from 2.7 V to 5.5 V to a dynamically adjustable output voltage of 0.4 V to 3.6 V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA.

The LM3243 operates in constant frequency PWM mode producing a small and predictable amount of output voltage ripple. This enables best ECTEL power requirements in GMSK and EDGE spectral compliance, with the minimal amount of filtering and excess headroom. When operating in PFM mode, the LM3243 enables the lowest DG09 current consumption and therefore maximizes system efficiency.

The LM3243 has a unique ctive urrent assist and analog ypass (ACB) feature to minimize inductor size without any loss of output regulation for the entire battery voltage and RF output power range, until dropout. ACB provides a parallel current path, when needed, to limit the maximum inductor current to 1.4 A (typical) while still driving a 2.5-A load. The ACB also enables operation with minimal dropout voltage. When considering using the LM3243 in a system design, see the Layout section of this data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3243 High-Current Step-Down Converter for 2G, 3G, and 4G RF Power Amplifiers datasheet (Rev. C) PDF | HTML 28 Aug 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide AN-2105 LM3243 DSBGA Evaluation Board (Rev. AP) 03 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFQ) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos