LM3279
Buck-Boost Converter with MIPI® RFFE Interface for 3G and 4G RF Power Amplifiers
LM3279
- MIPI RFFE Digital Control Interface
- High-Efficiency PFM and PWM Modes
with Internal Seamless Transition - Operates from a Single Li-Ion Cell: 2.7 V
to 5.5 V - Adjustable Output Voltage:
- RFFE Digital Control: 0.4 V
to 4.2 V - Analog Control: 0.5 V to 4.2 V
- RFFE Digital Control: 0.4 V
- 1-A Maximum Load Capability for VBATT
≥ 3.2 V, VOUT = 3.6 V - 2.4-MHz (typ.) Switching Frequency
- Seamless Buck-Boost Mode Transition
- Fast Output Voltage Transition: 0.8 V to 4 V
in 20 µs - High-Efficiency: 95% typ. at VBATT = 3.7 V,
VOUT = 3.3 V, at 300 mA - Input Overcurrent Limit
- Output Overvoltage Clamp
- Internal Compensation
The LM3279 is a buck-boost DC/DC converter designed to generate output voltages above or below a given input voltage and is particularly suitable for Power Amplifiers operating from single-cell Li-Ion batteries in portable applications.
The LM3279 has four modes of operation: Pulse Width Modulation (PWM), Pulse Frequency Modulation (PFM), standby, and shutdown. During normal conditions, the LM3279 operates in full synchronous PWM mode at 2.4-MHz typical switching frequency, providing seamless transitions between buck and boost operating regimes. Energy-saving PFM mode increases efficiencies and current savings during low-power RF transmission modes. For high-transmit power, the device operates in PWM buck or boost mode, whereas the device can transition between PWM and PFM modes during low-power transmit. The LM3279 can be controlled either via an included MIPI RFFE Digital Control Interface or by using an analog control from an external MCU, offering design flexibility.
The power converter topology enables minimum total solution size by using one small footprint and case size inductor and two surface mount capacitors.
The LM3279 is internally compensated for buck and boost modes of operation thus providing an optimal transient response.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM3279 Buck-Boost Converter With MIPI RFFE Interface for 3G And 4G RF Power Amplifiers datasheet (Rev. C) | PDF | HTML | 13 Oct 2014 |
EVM User's guide | Using the LM3279 Evaluation Board | 15 Mar 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | Download |
---|---|---|
DSBGA (YZR) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.