RF Power Envelope Modulator for Power Amplifiers

Product details

Type Converter Rating Catalog Operating temperature range (°C) -30 to 85
Type Converter Rating Catalog Operating temperature range (°C) -30 to 85
DSBGA (YFQ) 12 2.52000000000000018 mm² 1.8 x 1.4000000000000001
  • Highly Programmable High-Current Linear Amplifier
  • > 75 MHz Typical Small Signal Bandwidth
  • Extremely Low Output Impedance
  • High Linearity
  • Differential Analog Input Compatible with eTrak 1.0 Standard
  • Low Output Noise
  • When paired with the LM3290 provides a complete Envelope
    Modulator solution for 3G/4G Envelope Tracking Power
    Amplifiers.
  • Automatically controlled through LM3290 in an envelope modulation
    solution using MIPI RFFE 1.1-compatible interface.
  • Highly Programmable High-Current Linear Amplifier
  • > 75 MHz Typical Small Signal Bandwidth
  • Extremely Low Output Impedance
  • High Linearity
  • Differential Analog Input Compatible with eTrak 1.0 Standard
  • Low Output Noise
  • When paired with the LM3290 provides a complete Envelope
    Modulator solution for 3G/4G Envelope Tracking Power
    Amplifiers.
  • Automatically controlled through LM3290 in an envelope modulation
    solution using MIPI RFFE 1.1-compatible interface.

The LM3291 is a high-speed linear amplifier that, with its companion IC LM3290, constitutes an RF Envelope Modulator (EM) for supplying 3G/4G Power Amplifiers (PA) in envelope tracking systems. The amplifier provides extremely low output impedance and low output noise over a wide bandwidth.

In conjunction with an Envelope Tracking (ET) capable RFIC and PA, the LM3291 and LM3290 greatly improve PA efficiency for 3G and LTE operation.

In ET mode, the LM3291 and LM3290 provide envelope tracking supply voltage for the PA maximizing total EM + PA efficiency. The envelope modulator follows the differential envelope reference input signal delivered by the RFIC to the LM3291. The output is a single-ended dynamic power supply voltage to the PA.

The LM3291 supports 3G and LTE operation up to 20 MHz signal bandwidth.

The LM3291’s programmable parameters are controlled by LM3290 via a direct serial interface between the two devices. No additional controls are needed in the system. This interface provides flexible control and adjustment options to optimize LM3291 efficiency and noise performance for various frequency bands and power levels.

At high TX output power, the EM can be operated in ET mode where LM3290 and LM3291 together modulate the supply of the PA with the envelope signal to improve overall system efficiency. At low TX output power, the EM can be transitioned to Average Power Tracking (APT) mode where LM3291 is placed into shutdown mode to improve system efficiency.

The LM3291 is available in a 12-pin lead-free DSBGA package.

For the full datasheet, samples, or the EVM hardware and software please contact a TI representative at ET@list.ti.com.

The LM3291 is a high-speed linear amplifier that, with its companion IC LM3290, constitutes an RF Envelope Modulator (EM) for supplying 3G/4G Power Amplifiers (PA) in envelope tracking systems. The amplifier provides extremely low output impedance and low output noise over a wide bandwidth.

In conjunction with an Envelope Tracking (ET) capable RFIC and PA, the LM3291 and LM3290 greatly improve PA efficiency for 3G and LTE operation.

In ET mode, the LM3291 and LM3290 provide envelope tracking supply voltage for the PA maximizing total EM + PA efficiency. The envelope modulator follows the differential envelope reference input signal delivered by the RFIC to the LM3291. The output is a single-ended dynamic power supply voltage to the PA.

The LM3291 supports 3G and LTE operation up to 20 MHz signal bandwidth.

The LM3291’s programmable parameters are controlled by LM3290 via a direct serial interface between the two devices. No additional controls are needed in the system. This interface provides flexible control and adjustment options to optimize LM3291 efficiency and noise performance for various frequency bands and power levels.

At high TX output power, the EM can be operated in ET mode where LM3290 and LM3291 together modulate the supply of the PA with the envelope signal to improve overall system efficiency. At low TX output power, the EM can be transitioned to Average Power Tracking (APT) mode where LM3291 is placed into shutdown mode to improve system efficiency.

The LM3291 is available in a 12-pin lead-free DSBGA package.

For the full datasheet, samples, or the EVM hardware and software please contact a TI representative at ET@list.ti.com.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM3291 Product Brief datasheet 04 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFQ) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos