SNVSAX3 June   2017 LM337-N-MIL

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Thermal Regulation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Protection Diodes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Adjustable Negative Voltage Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Adjustable Lab Voltage Regulator
      3. 8.2.3 −5.2-V Regulator with Electronic Shutdown
      4. 8.2.4 High Stability −10-V Regulator
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
      1. 10.3.1 Heatsinking SOT-223 Package Parts
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.3% (Typical)
  • 77-dB Ripple Rejection
  • 50 ppm/°C Temperature Coefficient
  • Thermal Overload Protection
  • Internal Short-Circuit Current Limiting Protections

Applications

  • Industrial Power Supplies
  • Factory Automation Systems
  • Building Automation Systems
  • PLC Systems
  • Instrumentation
  • IGBT Drive Negative Gate Supplies
  • Networking
  • Set-Top Boxes

Description

The LM337-N-MIL is an adjustable 3-terminal negative voltage regulator capable of supplying
−1.5 A or more currents over an output voltage range of −1.25 V to −37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM337-N-MIL features internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.

The LM337-N-MIL is an ideal complement to the LM117 and LM317 adjustable positive regulators.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM337-N-MIL SOT-223 (4) 3.50 mm × 6.50 mm
TO (3) 8.255 mm × 8.255 mm
TO-220 (3) 10.16 mm × 14.986 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet. The LF01 is a lead formed (bent) version of the TO-220 package.

Adjustable Negative Voltage Regulator

LM337-N-MIL 00906701.gif
Full output current not available at high input-output voltages
LM337-N-MIL eq1_snvs778.gif
†C1 = 1-μF solid tantalum or 10-μF aluminum electrolytic required for stability
*C2 = 1-μF solid tantalum is required only if regulator is more than 4″ from power-supply filter capacitor
Output capacitors in the range of 1-μF to 1000-μF of aluminum or tantalum electrolytic are commonly used to provide improved output impedance and rejection of transients