LM340-N
(ACTIVE) Series 3-Terminal Positive Regulators

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM340AT-5.0 ACTIVE 0 to 70 0.61 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM340AT-5.0/NOPB ACTIVE 0 to 70 0.61 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM340K-5.0 ACTIVE 0 to 70 21.88 | 1ku TO-3 (NDS) | 2 View 50 500 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM340K-5.0/NOPB ACTIVE 0 to 70 21.88 | 1ku TO-3 (NDS) | 2 View 50 345 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM340MP-5.0 ACTIVE 0 to 70 0.46 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM340MP-5.0/NOPB ACTIVE 0 to 70 0.46 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM340MPX-5.0/NOPB ACTIVE 0 to 70 0.46 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM340S-12/NOPB ACTIVE 0 to 70 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM340S-5.0 ACTIVE 0 to 70 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
LM340S-5.0/NOPB ACTIVE 0 to 70 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM340SX-12 ACTIVE 0 to 70 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM340SX-12/NOPB ACTIVE 0 to 70 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM340SX-5.0 ACTIVE 0 to 70 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM340SX-5.0/NOPB ACTIVE 0 to 70 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM340T-12 ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
LM340T-12/NOPB ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM340T-15 ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
LM340T-15/NOPB ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM340T-5.0 ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM340T-5.0/LB01 ACTIVE   0.59 | 1ku TO-220 (NDG) | 3 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM340T-5.0/LF01 ACTIVE   0.59 | 1ku TO-220 (NDG) | 3 View 45 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM340T-5.0/NOPB ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM7812CT ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
LM7812CT/NOPB ACTIVE 0 to 70 0.59 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LP38690   1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Quiescent Current, Stable With Ceramic Output Capacitors  
LP38692   1A Low Dropout CMOS Linear Regulators, Stable with Ceramic Output Capacitors   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Lower Quiescent Current, Stable With Ceramic Output Capacitors & Enable Pin  
LP8340   Low Dropout, Low IQ, 1.0A CMOS Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Improved Dropout Voltage, Supply Current  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 3059 20 Mar 2013

User Guides (1)

Title Type Size (KB) Date Views
PDF 154 21 Mar 2007 277

More Literature (1)

Title Type Size (KB) Date Views
PDF 44 28 Sep 2012 120

External Articles (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here