LM3405A 1.6MHz, 1A Constant Current Buck LED Driver with Internal Compensation | TI.com

LM3405A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.6MHz, 1A Constant Current Buck LED Driver with Internal Compensation

 

Recommended alternative parts

  • TPS92513  -  1.5A LED driver, includes analog and PWM dimming and ultra low shutdown supply current

Description

The LM3405A is a 1-A constant current buck LED driver designed to provide a simple, high efficiency solution for driving high power LEDs. With a 0.205-V reference voltage feedback control to minimize power dissipation, an external resistor sets the current as needed for driving various types of LEDs. Switching frequency is internally set to 1.6 MHz, allowing small surface mount inductors and capacitors to be used. The LM3405A uses current-mode control and internal compensation offering ease of use and predictable, high performance regulation over a wide range of operating conditions. With a maximum input voltage of 22 V, the device can drive up to 5 High-Brightness LEDs in series at 1-A forward current, with the single LED forward voltage of approximately 3.7 V. Additional features include user accessible EN/DIM pin for enabling and PWM dimming of LEDs, thermal shutdown, cycle-by-cycle current limit and overcurrent protection.

Features

  • VIN Operating Range of 3 V to 22 V
  • Drives up to 5 High-Brightness LEDs in Series at 1 A
  • Thin SOT-6 and MSOP-PowerPAD™-8 Packages
  • 1.6-MHz Switching Frequency
  • EN/DIM Input for Enabling and PWM Dimming of LEDs
  • 300-mΩ NMOS Switch
  • 40-nA Shutdown Current at VIN = 5 V
  • Internally Compensated Current-mode Control
  • Cycle-by-Cycle Current Limit
  • Input Voltage UVLO
  • Overcurrent Protection
  • Thermal Shutdown

Parametrics

Compare all products in General lighting LED drivers Email Download to Excel
Part number Order Input voltage (type) Vin (Min) (V) Vin (Max) (V) Iout (Max) (A) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Topology Dimming method Power factor correction (Min) Type Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Vref (V) UVLO thresholds on/off (V) Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LM3405A Order now DC/DC     3     22     1     0.2     20     1     Buck     PWM         Converter
Inductive    
1600     1600     1.8     0.205     2.74 / 2.3     Enable/Shutdown
Integrated Switch
Thermal Shutdown    
-40 to 125     HVSSOP | 8
SOT-23-THIN | 6    
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
6SOT-23-THIN: 5 mm2: 1.6 x 2.9 (SOT-23-THIN | 6)    
LM3405 Order now DC/DC     3     15     1     0.2     13.5     1     Buck     PWM         Converter
Inductive    
1600     1600     1.8     0.205     2.74 / 2.3     Enable/Shutdown
Integrated Switch
Thermal Shutdown    
-40 to 125     SOT-23-THIN | 6     6SOT-23-THIN: 5 mm2: 1.6 x 2.9 (SOT-23-THIN | 6)