LM341 500 mA Fixed Output Linear Regulator / LDO | TI.com

LM341 (ACTIVE) 500 mA Fixed Output Linear Regulator / LDO

 

Recommended alternative parts

  • LM78M  -  Equivalent device in surface mount package

Description

The LM341 and LM78M05 three-pin positive voltage regulators employ built-in current limiting, thermal shutdown, and safe-operating area protection, which makes them virtually immune to damage from output overloads.

With adequate heat sinking, they can deliver in excess of 0.5-A output current. Typical applications would include local (on-card) regulators which can eliminate the noise and degraded performance associated with single-point regulation.

Features

  • Output Current in Excess of 0.5 A
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation
  • Available in 3-Pin TO-220, TO-252, and TO packages
  • Output Voltages of 5 V and 15 V

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM341 Order now Fixed Output     0.5     35     7.5     15     5     5
15    
TO-220 | 3    
   
1     -40 to 125     23     40     0.50 | 1ku     Catalog     Non-Ceramic     45     2.5     1800     4     See datasheet (TO-220)