Home Power management Voltage references Shunt voltage references

LM3411

ACTIVE

Precision secondary regulator & driver

Product details

VO (V) 3.3, 5 Initial accuracy (max) (%) 0.5, 1, 11 VO adj (min) (V) 3.3 VO adj (max) (V) 5 Iz for regulation (min) (µA) 85 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 61 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 15
VO (V) 3.3, 5 Initial accuracy (max) (%) 0.5, 1, 11 VO adj (min) (V) 3.3 VO adj (max) (V) 5 Iz for regulation (min) (µA) 85 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 61 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 15
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Fixed Voltages of 3.3 V and 5 V With Initial
    Tolerance of ±1% for Standard Grade and ±0.5%
    for A Grade
  • Custom Voltages Available (3 V to 17 V)
  • Wide Output Current Range (20 µA to 15 mA)
  • Low Temperature Coefficient
  • Available in 5-Pin SOT-23 Surface-Mount
    Package (Tape and Reel)
  • Fixed Voltages of 3.3 V and 5 V With Initial
    Tolerance of ±1% for Standard Grade and ±0.5%
    for A Grade
  • Custom Voltages Available (3 V to 17 V)
  • Wide Output Current Range (20 µA to 15 mA)
  • Low Temperature Coefficient
  • Available in 5-Pin SOT-23 Surface-Mount
    Package (Tape and Reel)

The LM3411 is a low-power fixed-voltage (3.3 V or 5 V) precision shunt regulator designed specifically for driving an optoisolator to provide feedback isolation in a switching regulator.

The LM3411 circuitry includes an internally compensated operational amplifier, a bandgap reference, NPN output transistor, and voltage setting resistors.

A trimmed precision bandgap reference with temperature drift curvature correction provides a ensured 1% precision over the operating temperature range (A grade version). The inverting input of the amplifier is externally accessible for loop frequency compensation when used as part of a larger servo system. The output is an open-emitter NPN transistor capable of driving up to 15 mA of load current.

Because of its small die size, the LM3411 has been made available in the subminiature 5-pin SOT-23 surface-mount package. This package is ideal for use in space-critical applications.

Although its main application is to provide a precision output voltage (no trimming required) and maintain very good regulation in isolated DC-DC converters, it can also be used with other types of voltage regulators or power semiconductors to provide a precision output voltage without precision resistors or trimming.

The LM3411 is a low-power fixed-voltage (3.3 V or 5 V) precision shunt regulator designed specifically for driving an optoisolator to provide feedback isolation in a switching regulator.

The LM3411 circuitry includes an internally compensated operational amplifier, a bandgap reference, NPN output transistor, and voltage setting resistors.

A trimmed precision bandgap reference with temperature drift curvature correction provides a ensured 1% precision over the operating temperature range (A grade version). The inverting input of the amplifier is externally accessible for loop frequency compensation when used as part of a larger servo system. The output is an open-emitter NPN transistor capable of driving up to 15 mA of load current.

Because of its small die size, the LM3411 has been made available in the subminiature 5-pin SOT-23 surface-mount package. This package is ideal for use in space-critical applications.

Although its main application is to provide a precision output voltage (no trimming required) and maintain very good regulation in isolated DC-DC converters, it can also be used with other types of voltage regulators or power semiconductors to provide a precision output voltage without precision resistors or trimming.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM4040 ACTIVE Fixed voltage, 45-µA, precision micropower shunt voltage reference For cost optimized designs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM3411 Precision Secondary Regulator and Driver datasheet (Rev. F) PDF | HTML 27 May 2016
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
EVM User's guide AN-1305 LM5030 Evaluation Board (Rev. A) 06 May 2013
Application note AN-1095 Design of Isolated Converters Using Simple Switchers (Rev. B) 23 Apr 2013
White paper Versatility of the LM5030 PWM Push-Pull Controller 01 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos