LM3448
(ACTIVE) Phase Dimmable Offline LED Driver with Integrated FET

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Retrofit TRIAC Dimming
  • Solid State Lighting
  • Industrial and Commercial Lighting
  • Residential Lighting


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM3448MA/NOPB ACTIVE -40 to 125 1.04 | 1ku SOIC (D) | 16 View 48 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor LM3448MAX/NOPB ACTIVE -40 to 125 1.04 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1203 01 May 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 11232 01 May 2013 1,470

User Guides (2)

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 31,448
PDF 3927 11 Mar 2013 1,968

Design Kits & Evaluation Modules (3)

Name Part# Type
LM3448 -120VAC, 6W Isolated Flyback LED Driver Eval Board LM3448-120VFLBK Evaluation Modules & Boards
LM3448 A19 Edison Retrofit Evaluation Board LM3448-EDSNEV Evaluation Modules & Boards
LM3448-230VAC, 6W Isolated Flyback LED Driver Eval Board LM3448-230VFLBK Evaluation Modules & Boards

Reference Designs (1)

Description Part # Company
LM3448 – 220VAC, 8W Dimmable Isolated PMP8001 Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here