LM348 Quad general purpose 36V operational amplifier | TI.com

LM348
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad general purpose 36V operational amplifier

Quad general purpose 36V operational amplifier - LM348
Datasheet
 

Description

The LM148, LM248, and LM348 are quadruple, independent, high-gain, internally compensated operational amplifiers designed to have operating characteristics similar to the µA741. These amplifiers exhibit low supply-current drain and input bias and offset currents that are much less than those of the µA741.

Features

  • µA741 Operating Characteristics
  • Low Supply-Current Drain . . . 0.6 mA Typ (per amplifier)
  • Low Input Offset Voltage
  • Low Input Offset Current
  • Class AB Output Stage
  • Input/Output Overload Protection
  • Designed to Be Interchangeable With Industry Standard LM148, LM248, and LM348

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LM348 Order now 4     8     36     1     0.5     No     6     0.6     60     Catalog     0 to 70     PDIP | 14
SOIC | 14
SO | 14    
14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
15         200000     90     25     Bipolar    
LM148 Samples not available 4     8     36     1     0.5     No     5     0.6     60     Military     -55 to 125     CDIP | 14
LCCC | 20    
14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
15         100000     90     25     Bipolar    
LM248 Order now 4     8     36     1     0.5     No     6     0.6     60     Catalog     -25 to 85     PDIP | 14
SOIC | 14    
14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
15         200000     90     25     Bipolar