LM34910
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-36V, 1.25A Constant On-Time Non-Synchronous Buck Regulator

 

Models (3)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LM34910 PSpice Transient Model PSpice Model ZIP 13 Apr 2015
LM34910 Unencrypted PSpice Transient Model PSpice Model ZIP 13 Apr 2015

Development tools (1)

Name Part# Type
LM34910 Quick Start Calculator LM34910QUICK-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM34910

  Min   Max Range
Vin  V 8.0 to 36.0V
Vout  V 2.5 to 36V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C