LM35
(ACTIVE) Precision Centigrade Temperature Sensor

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM35AH ACTIVE -55 to 150 13.22 | 1ku TO (NDV) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM35AH/NOPB ACTIVE -55 to 150 13.22 | 1ku TO (NDV) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
LM35CAH ACTIVE -40 to 110 7.77 | 1ku TO (NDV) | 3 View 1000 485 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM35CAH/NOPB ACTIVE -40 to 110 7.77 | 1ku TO (NDV) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM35CAZ/LFT4 ACTIVE   2.50 | 1ku TO-92 (LP) | 3 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM35CAZ/NOPB ACTIVE -40 to 110 2.50 | 1ku TO-92 (LP) | 3 View 1800 >5K 1k quantity lead time: In stock
Not Available
LM35CH ACTIVE -40 to 110 6.07 | 1ku TO (NDV) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
LM35CH/NOPB ACTIVE -40 to 110 6.07 | 1ku TO (NDV) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM35CZ/LFT1 ACTIVE   2.13 | 1ku TO-92 (LP) | 3   2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM35CZ/LFT4 ACTIVE   2.13 | 1ku TO-92 (LP) | 3   2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM35CZ/NOPB ACTIVE -40 to 110 2.13 | 1ku TO-92 (LP) | 3 View 1800 >5K 1k quantity lead time: In stock
Not Available
LM35DH ACTIVE 0 to 70 5.05 | 1ku TO (NDV) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
LM35DH/NOPB ACTIVE 0 to 70 5.05 | 1ku TO (NDV) | 3 View 1000 >5K 1k quantity lead time: In stock
Not Available
LM35DM ACTIVE 0 to 100 0.61 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
LM35DM/NOPB ACTIVE 0 to 100 0.61 | 1ku SOIC (D) | 8 View 95 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM35DMX ACTIVE 0 to 100 0.61 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM35DMX/NOPB ACTIVE 0 to 100 0.61 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM35DT ACTIVE 0 to 100 0.94 | 1ku TO-220 (NEB) | 3 View 45 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM35DT/NOPB ACTIVE 0 to 100 0.94 | 1ku TO-220 (NEB) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM35DZ OBSOLETE   Contact Distributor TO-92 (LP) | 3     1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM35DZ/LFT1 ACTIVE   0.56 | 1ku TO-92 (LP) | 3 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM35DZ/LFT2 ACTIVE   0.56 | 1ku TO-92 (LP) | 3   2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM35DZ/LFT4 ACTIVE   0.56 | 1ku TO-92 (LP) | 3 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM35DZ/LFT7 ACTIVE   0.56 | 1ku TO-92 (LP) | 3 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM35DZ/NOPB ACTIVE 0 to 100 0.56 | 1ku TO-92 (LP) | 3 View 1800 >5K 1k quantity lead time: In stock
Not Available
LM35H ACTIVE -55 to 150 10.26 | 1ku TO (NDV) | 3 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available
LM35H/NOPB ACTIVE -55 to 150 10.26 | 1ku TO (NDV) | 3 View 1000 56 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM94022   1.5V, SC70, Multi-Gain Analog Temperature Sensor with Class-AB Output   Local Temperature Sensors - Analog Output    Multi-gain, Lower Minimum Supply Voltage, Lower Supply Current  
LM94022-Q1   1.5V, SC70, Multi-Gain Analog Temperature Sensor with Class-AB Output   Local Temperature Sensors - Analog Output    Multi-gain, Lower Minimum Supply Voltage, Lower Supply Current  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 342 14 May 2004

More Literature (1)

Title Type Size (KB) Date Views
PDF 51 25 Sep 2012 392

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  


See More Training & Events
Click Here