LM35 (ACTIVE) ±0.5°C Temperature Sensor with Analog Output and 30V Capability

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
LM35AH     TBD   Call TI   Call TI View   View View
RoHS Compliant LM35AH/NOPB     Green (RoHS & no Sb/Br)   Call TI   Level-1-NA-UNLIM View View View View
LM35CAH     TBD   Call TI   Call TI View   View View
RoHS Compliant LM35CAH/NOPB     Green (RoHS & no Sb/Br)   Call TI   Level-1-NA-UNLIM View   View View
RoHS Compliant LM35CAZ/LFT4     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View   View View
RoHS Compliant LM35CAZ/NOPB     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View   View View
LM35CH     TBD   Call TI   Call TI View   View View
RoHS Compliant LM35CH/NOPB     Green (RoHS & no Sb/Br)   Call TI   Level-1-NA-UNLIM View   View View
RoHS Compliant LM35CZ/LFT1     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View   View View
RoHS Compliant LM35CZ/NOPB     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View   View View
LM35DH     TBD   Call TI   Call TI View View View View
RoHS Compliant LM35DH/NOPB     Green (RoHS & no Sb/Br)   Call TI | POST-PLATE   Level-1-NA-UNLIM View View View View
LM35DM     TBD   Call TI   Call TI View   View View
RoHS Compliant LM35DM/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View   View View
LM35DMX     TBD   Call TI   Call TI View   View View
RoHS Compliant LM35DMX/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View   View View
LM35DT     TBD   Call TI   Call TI View   View View
RoHS Compliant LM35DT/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-NA-UNLIM View   View View
RoHS Compliant LM35DZ/LFT1     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View   View View
RoHS Compliant LM35DZ/LFT4     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View   View View
RoHS Compliant LM35DZ/NOPB     Green (RoHS & no Sb/Br)   CU SN   N/A for Pkg Type View   View View
LM35H     TBD   Call TI   Call TI View   View View
RoHS Compliant LM35H/NOPB     Green (RoHS & no Sb/Br)   Call TI   Level-1-NA-UNLIM View   View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM35 TO-220 (NEB)| 3 Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.