LM350-N 3A Adjustable Output Linear Regulator / LDO | TI.com

LM350-N
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3A Adjustable Output Linear Regulator / LDO

3A Adjustable Output Linear Regulator / LDO - LM350-N
Datasheet
 

Recommended alternative parts

This data sheet applies to both  LM350-N and  LM350-N-MIL

Description

The LM150 series of adjustable 3-terminal positive voltage regulators is capable of supplying in excess of 3A over a 1.2V to 33V output range. They are exceptionally easy to use and require only 2 external resistors to set the output voltage. Further, both line and load regulation are comparable to discrete designs. Also, the LM150 is packaged in standard transistor packages which are easily mounted and handled.

In addition to higher performance than fixed regulators, the LM150 series offers full overload protection available only in IC's. Included on the chip are current limit, thermal overload protection and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is accidentally disconnected.

Normally, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors in which case an input bypass is needed. An output capacitor can be added to improve transient response, while bypassing the adjustment pin will increase the regulator's ripple rejection.

Besides replacing fixed regulators or discrete designs, the LM150 is useful in a wide variety of other applications. Since the regulator is “floating” and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, i.e., avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM150 can be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground which programs the output to 1.2V where most loads draw little current.

The part numbers in the LM150 series which have a NDS suffix are packaged in a standard Steel TO-3 package, while those with a NDE suffix are packaged in a TO-220 plastic package. The LM150 is rated for −55°C ≤ TJ ≤ +150°C, while the LM350A is rated for −40°C ≤ TJ ≤ +125°C, and the LM350 is rated for 0°C ≤ TJ ≤ +125°C.

Features

  • Adjustable Output Down to 1.2V
  • Guaranteed 3A output Current
  • Guaranteed Thermal Regulation
  • Output is Short Circuit Protected
  • Current Limit Constant with Temperature
  • P+ Product Enhancement Tested
  • 86 dB Ripple Rejection
  • Ensured 1% Output Voltage Tolerance (LM350A)
  • Ensured Max. 0.01%/V Line Regulation (LM350A)
  • Ensured Max. 0.3% Load Regulation (LM350A)

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM350-N Order now Adjustable Output     3     35     4.2     32     1.25       TO-220 | 3         1     0 to 125     35     13     0.62 | 1ku     Catalog     40     3     2300     0.05     3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)    
LM109 Samples not available Fixed Output     1     35     7.1     5     5     5     TO-3 | 2
TO | 3    
    1     -55 to 150     35     40     8.19 | 1ku     Catalog     64     4     3000     5.2     3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
LM138 Samples not available Adjustable Output     5     40     4.2     32     1.24       TO-3 | 2         1     -55 to 125     35     37     47.78 | 1ku     Catalog     10     4     3000     0.045     2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
LM140K Samples not available Fixed Output     1     35     17.6     15     5     5
12
15    
TO-3 | 2         1     -55 to 125     39     40     36.93 | 1ku     Catalog     50     4     2500     7     2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
LM309 Samples not available Fixed Output     1     35     7.1     5     5