LM3530
High efficiency white LED driver with programmable Ambient Light Sensing Capability
LM3530
- Drives up to 11 LEDs in series
- 1000:1 Dimming Ratio
- 90% Efficient
- Programmable Dual Ambient Light Sensor Inputs
with Internal ALS Voltage Setting Resistors - I2C Programmable Logarithmic or
Linear Brightness Control - External PWM Input for Simple Brightness
Adjustment - True Shutdown Isolation for LEDs and Ambient
Light Sensors - Internal Soft-Start Limits Inrush Current
- Wide 2.7-V to 5.5-V Input Voltage Range
- 40-V and 25-V Overvoltage Protection Options
- 500-kHz Fixed Frequency Operation
- 839-mA Peak Current Limit
The LM3530 current mode boost converter supplies the power and controls the current in up to 11 series white LEDs. The 839-mA current limit and 2.7-V to 5.5-V input voltage range make the device a versatile backlight power source ideal for operation in portable applications.
The LED current is adjustable from 0 mA to 29.5 mA via an I2C-compatible interface. The 127 different current steps and 8 different maximum LED current levels give over 1000 programmable LED current levels. Additionally, PWM brightness control is possible through an external logic level input.
The device also features two Ambient Light Sensor inputs. These are designed to monitor analog output ambient light sensors and provide programmable adjustment of the LED current with changes in ambient light. Each ambient light sensor input has independently programmable internal voltage setting resistors which can be made high impedance to reduce power during shutdown. The 500-kHz switching frequency allows for high converter efficiency over a wide output voltage range accommodating from 2 to 11 series LEDs. Finally, the support of Content Adjusted Backlighting maximizes battery life while maintaining display image quality.
The LM3530 operates over the −40°C to 85°C temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM3530 High-Efficiency White-LED Driver with Programmable Ambient Light Sensing Capability and I2C-Compatible Interface datasheet (Rev. L) | PDF | HTML | 23 Dec 2014 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
Application note | Inductor Selection in Boost Converters for LCD Backlight Applications | 24 Oct 2016 | ||
Application note | Schottky Diode Selection in Asynchronous Boost Converters | 06 Sep 2016 | ||
User guide | AN-1991 LM3530 Evaluation Kit (Rev. A) | 30 Apr 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM3530SW-LINUX — Linux Driver for LM3530
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- lm3530
Linux Source Files
The files (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
DSBGA (YFQ) | 12 | View options |
DSBGA (YFZ) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.