Home Power management LED drivers Backlight LED drivers

LM3532

ACTIVE

High efficiency white LED driver with programmable Ambient Light Sensing Capability and I2C Compati

Product details

Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 500 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 89 Topology Boost Features OVP Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 500 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 89 Topology Boost Features OVP Operating temperature range (°C) -40 to 125 Rating Catalog
DSBGA (YFQ) 16 3.24 mm² 1.8 x 1.8
  • Drives up to 3 Parallel High-Voltage LED Strings
    at 40 V Each With up to 90% Efficiency
  • 0.4% Typical Current Matching Between Strings
  • 256 Level Logarithmic and Linear Brightness
    Control With 14-Bit Equivalent Dimming
  • I2C-Compatible Interface
  • Direct Read Back of Ambient Light Sensor Via
    8-bit ADC
  • Programmable Dual Ambient Light Sensor Inputs
    With Internal Sensor Gain Selection
  • Dual External PWM Inputs for LED Brightness
    Adjustment
  • Independent Current String Brightness Control
  • Programmable LED Current Ramp Rates
  • 40-V Overvoltage Protection
  • 1-A Typical Current Limit
  • Drives up to 3 Parallel High-Voltage LED Strings
    at 40 V Each With up to 90% Efficiency
  • 0.4% Typical Current Matching Between Strings
  • 256 Level Logarithmic and Linear Brightness
    Control With 14-Bit Equivalent Dimming
  • I2C-Compatible Interface
  • Direct Read Back of Ambient Light Sensor Via
    8-bit ADC
  • Programmable Dual Ambient Light Sensor Inputs
    With Internal Sensor Gain Selection
  • Dual External PWM Inputs for LED Brightness
    Adjustment
  • Independent Current String Brightness Control
  • Programmable LED Current Ramp Rates
  • 40-V Overvoltage Protection
  • 1-A Typical Current Limit

The LM3532 is a 500-kHz fixed frequency asynchronous boost converter which provides the power for 3 high-voltage, low-side current sinks. The device is programmable over an I2C-compatible interface and has independent current control for all three channels. The adaptive current regulation method allows for different LED currents in each current sink thus allowing for a wide variety of backlight and keypad applications.

The main features of the LM3532 include dual ambient light sensor inputs each with 32 internal voltage setting resistors, 8-bit logarithmic and linear brightness control, dual external PWM brightness control inputs, and up to 1000:1 dimming ratio with programmable fade in and fade out settings.

The LM3532 is available in a 16-pin, 0.4-mm pitch thin DSBGA package. The device operates over a 2.7-V to 5.5-V input voltage range and the −40°C to +85°C temperature range.

The LM3532 is a 500-kHz fixed frequency asynchronous boost converter which provides the power for 3 high-voltage, low-side current sinks. The device is programmable over an I2C-compatible interface and has independent current control for all three channels. The adaptive current regulation method allows for different LED currents in each current sink thus allowing for a wide variety of backlight and keypad applications.

The main features of the LM3532 include dual ambient light sensor inputs each with 32 internal voltage setting resistors, 8-bit logarithmic and linear brightness control, dual external PWM brightness control inputs, and up to 1000:1 dimming ratio with programmable fade in and fade out settings.

The LM3532 is available in a 16-pin, 0.4-mm pitch thin DSBGA package. The device operates over a 2.7-V to 5.5-V input voltage range and the −40°C to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM3532 High-Efficiency White LED Driver With Programmable Ambient Light Sensing Capability and I2C-Compatible Interface datasheet (Rev. E) PDF | HTML 28 Aug 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
Application note Inductor Selection in Boost Converters for LCD Backlight Applications 24 Oct 2016
User guide AN-2249 LM3532 Evaluation Kit (Rev. B) 30 Apr 2013
User guide AN-2249 LM3532 Evaluation Kit 21 Jun 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3532EVM — LM3532 Evaluation Module

The LM3532 Evaluation Board is designed to fully evaluate the LM3532 Triple Output, White LED Driver with I2C-Compatible Interface. For a detailed description of the LM3532 refer to the LM3532 datasheet. The board comes equipped with 3 series strings of 10 white LEDs. Additionally there are two (...)
User guide: PDF
Not available on TI.com
Driver or library

LM3532SW-LINUX — Linux Driver for LM3532

The Linux driver supports the LMU(Lighting Management Unit) devices for smartphone handsets. The Linux driver supports communication through the I2C bus and interfaces with various sub-systems.

 

Linux Mainline Status

Available in Linux Main line: No
Available through git.ti.com: (...)

GUI for evaluation module (EVM)

SNVC050 LM3532 Graphical User Interface

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
LM3532 High efficiency white LED driver with programmable Ambient Light Sensing Capability and I2C Compati
Hardware development
Evaluation board
LM3532EVM LM3532 Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFQ) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos