Home Power management LED drivers Backlight LED drivers

LM3533

ACTIVE

Complete lighting solution for smartphone handsets

Product details

Number of channels 7 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 88 Topology Boost Features OVP Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 7 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 40 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 88 Topology Boost Features OVP Operating temperature range (°C) -40 to 125 Rating Catalog
DSBGA (YFQ) 20 3.96 mm² 2.2 x 1.8
  • Drives Two Parallel High-Voltage LED Strings for
    Display and Keypad Lighting
  • High-Voltage Strings Capable of up to 40-V
    Output Voltage and up to 90% Efficiency
  • Up to 30 mA per Current Sink (Both Backlight and
    Indicator)
  • 14-Bit Equivalent Exponential Dimming With 8-Bit
    Programmable Backlight Code
  • Selectable Analog ALS Input with 128
    Programmable Gain-Setting Resistors or PWM
    ALS Input With Internal Low-Pass Filter
  • PWM Input for Content Adjustable Brightness
    Control
  • Five Low-Voltage Current Sinks for Indicator LEDs
  • Integrated Charge Pump for Improved Efficiency
    and VIN Operating Range
  • Internal Pattern Generation Engine
  • Fully Configurable LED Grouping and Control
  • Four Programmable Overvoltage Protection
    Thresholds (16 V, 24 V, 32 V, and 40 V)
  • Programmable 500-kHz and 1-MHz Switching
    Frequency
  • 27-mm2 Total Solution Size
  • Drives Two Parallel High-Voltage LED Strings for
    Display and Keypad Lighting
  • High-Voltage Strings Capable of up to 40-V
    Output Voltage and up to 90% Efficiency
  • Up to 30 mA per Current Sink (Both Backlight and
    Indicator)
  • 14-Bit Equivalent Exponential Dimming With 8-Bit
    Programmable Backlight Code
  • Selectable Analog ALS Input with 128
    Programmable Gain-Setting Resistors or PWM
    ALS Input With Internal Low-Pass Filter
  • PWM Input for Content Adjustable Brightness
    Control
  • Five Low-Voltage Current Sinks for Indicator LEDs
  • Integrated Charge Pump for Improved Efficiency
    and VIN Operating Range
  • Internal Pattern Generation Engine
  • Fully Configurable LED Grouping and Control
  • Four Programmable Overvoltage Protection
    Thresholds (16 V, 24 V, 32 V, and 40 V)
  • Programmable 500-kHz and 1-MHz Switching
    Frequency
  • 27-mm2 Total Solution Size

The LM3533 is a complete power source for backlight, keypad, and indicator LEDs in smartphone handsets. The high-voltage inductive boost converter provides the power for two series LED strings for display backlight and keypad functions (HVLED1 and HVLED2). The integrated charge pump provides the bias for the five low-voltage indicator LED current sinks (LVLED1 to LVLED5). All low-voltage current sinks can have a programmable pattern modulated onto their output current for a wide variety of blinking patterns.

Additional features include a pulse width modulation (PWM) control input for content adjustable backlight control (CABC), and an ambient light sensor interface (ALS) with an internal 8-bit ADC to provide automatic current adjustment based upon ambient light conditions. Both the PWM and ALS inputs can be used to control any high- or low-voltage current sink.

The LM3533 is fully programmable via an I2C-compatible interface. The device is available in a 20-pin DSBGA and operates over a 2.7-V to 5.5-V input voltage range and a −40°C to +85°C temperature range.

The LM3533 is a complete power source for backlight, keypad, and indicator LEDs in smartphone handsets. The high-voltage inductive boost converter provides the power for two series LED strings for display backlight and keypad functions (HVLED1 and HVLED2). The integrated charge pump provides the bias for the five low-voltage indicator LED current sinks (LVLED1 to LVLED5). All low-voltage current sinks can have a programmable pattern modulated onto their output current for a wide variety of blinking patterns.

Additional features include a pulse width modulation (PWM) control input for content adjustable backlight control (CABC), and an ambient light sensor interface (ALS) with an internal 8-bit ADC to provide automatic current adjustment based upon ambient light conditions. Both the PWM and ALS inputs can be used to control any high- or low-voltage current sink.

The LM3533 is fully programmable via an I2C-compatible interface. The device is available in a 20-pin DSBGA and operates over a 2.7-V to 5.5-V input voltage range and a −40°C to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM3533 Complete Lighting Power Solution for Smartphone Handsets datasheet (Rev. C) PDF | HTML 27 Sep 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
Application note Inductor Selection in Boost Converters for LCD Backlight Applications 24 Oct 2016
Application note Schottky Diode Selection in Asynchronous Boost Converters 06 Sep 2016
User guide AN-2250 LM3533 Evaluation Kit (Rev. B) 30 Apr 2013
User guide AN-2250 LM3533 Evaluation Kit 21 Jun 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3533EVAL — LM3533 Evaluation Module

The LM3533 Evaluation Module (LM3533EVM) is designed to fully evaluate the LM3533 Dual String backlight driver + 5 indicatorLED driver. The LM3533EVM consists of the National Semiconductor USB Interface Board and the LM3533 EvaluationBoard. The Texas Instruments USB Interface Board Rev 1.1 provides (...)

User guide: PDF
Not available on TI.com
Driver or library

LM3533SW-LINUX — Linux Driver for LM3533

The Linux driver supports the LM3533 Complete lighting solution for smartphone handsets. The Linux driver supports communication through the I2C bus and interfaces with various sub-systems.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • (...)
GUI for evaluation module (EVM)

SNVC051 LM3533 Graphical User Interface

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
LM3533 Complete lighting solution for smartphone handsets
Hardware development
Evaluation board
LM3533EVAL LM3533 Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFQ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos