Home Power management LED drivers Backlight LED drivers

LM3535

ACTIVE

Multi-display LED driver with Ambient Light Sensing and Dynamic backlight control Compatibility

Product details

Number of channels 8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5 Type Capacitive Switching frequency (max) (kHz) 1330 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost, Multi-Channel Features OVP Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5 Type Capacitive Switching frequency (max) (kHz) 1330 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost, Multi-Channel Features OVP Operating temperature range (°C) -30 to 85 Rating Catalog
DSBGA (YFQ) 20 3.96 mm² 2.2 x 1.8
  • Drives Up to 8 LEDs Each With Up to 25 mA of Diode Current
  • External PWM Input for Dynamic Backlight Control
  • Multi-Zone Ambient Light Sensing (ALS)
  • ALS Interrupt Reporting
  • Independent On/Off Control for All Current Sinks
  • 128 Exponential Dimming Steps With 600:1 Dimming Ratio for Group A (Up to 6 LEDs)
  • 8 Linear Dimming States for Groups B (Up to 3 LEDs) and D1C (1 LED)
  • Programmable Auto-Dimming Function
  • Up to 90% Efficiency
  • 0.55% Accurate Current Matching
  • Wide Input Voltage Range (2.7 V to 5.5 V)
  • Active High Hardware Enable
  • Total Solution Size < 16 mm2
  • Low Profile 20-Pin DSBGA Package
  • Drives Up to 8 LEDs Each With Up to 25 mA of Diode Current
  • External PWM Input for Dynamic Backlight Control
  • Multi-Zone Ambient Light Sensing (ALS)
  • ALS Interrupt Reporting
  • Independent On/Off Control for All Current Sinks
  • 128 Exponential Dimming Steps With 600:1 Dimming Ratio for Group A (Up to 6 LEDs)
  • 8 Linear Dimming States for Groups B (Up to 3 LEDs) and D1C (1 LED)
  • Programmable Auto-Dimming Function
  • Up to 90% Efficiency
  • 0.55% Accurate Current Matching
  • Wide Input Voltage Range (2.7 V to 5.5 V)
  • Active High Hardware Enable
  • Total Solution Size < 16 mm2
  • Low Profile 20-Pin DSBGA Package

The LM3535 device is a highly integrated LED driver capable of driving 8 LEDs in parallel for large display applications. Independent LED control allows selection of a subset of the 6 main display LEDs for partial-illumination applications. In addition to the main bank of 6, the LM3535 is capable of driving an additional 2 independently controlled LEDs to support Indicator applications.

The LED driver current sinks are split into three independently controlled groups. The primary group can be configured to drive up to six LEDs for use in the main phone display. Groups B and C are provided for driving secondary displays, keypads and indicator LEDs. All of the LED current sources can be independently turned on and off providing flexibility to address different application requirements.

The LM3535 provides multi-zone ambient light sensing allowing autonomous backlight intensity control in the event of changing ambient light conditions. A PWM input is also provided to give the user the means to adjust the backlight intensity dynamically based upon the content of the display.

The LM3535 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in pass mode. The proper gain for maintaining current regulation is chosen, based on LED forward voltage, so that efficiency is maximized over the input voltage range.

The LM3535 is available in a tiny 20-pin, 0.4-mm pitch, thin DSBGA package.

The LM3535 device is a highly integrated LED driver capable of driving 8 LEDs in parallel for large display applications. Independent LED control allows selection of a subset of the 6 main display LEDs for partial-illumination applications. In addition to the main bank of 6, the LM3535 is capable of driving an additional 2 independently controlled LEDs to support Indicator applications.

The LED driver current sinks are split into three independently controlled groups. The primary group can be configured to drive up to six LEDs for use in the main phone display. Groups B and C are provided for driving secondary displays, keypads and indicator LEDs. All of the LED current sources can be independently turned on and off providing flexibility to address different application requirements.

The LM3535 provides multi-zone ambient light sensing allowing autonomous backlight intensity control in the event of changing ambient light conditions. A PWM input is also provided to give the user the means to adjust the backlight intensity dynamically based upon the content of the display.

The LM3535 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in pass mode. The proper gain for maintaining current regulation is chosen, based on LED forward voltage, so that efficiency is maximized over the input voltage range.

The LM3535 is available in a tiny 20-pin, 0.4-mm pitch, thin DSBGA package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3535 Multi-Display LED Driver With Ambient Light Sensing and Dynamic Backlight Control Compatibility datasheet (Rev. B) PDF | HTML 07 Mar 2018
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFQ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos