Home Power management LED drivers Backlight LED drivers

LM3537

ACTIVE

8-channel WLED driver with Four integrated LDOs

Product details

Number of channels 8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5 Type Capacitive Switching frequency (max) (kHz) 1.3 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost, Multi-Channel Features I2C control, PWM control Operating temperature range (°C) -30 to 110 Rating Catalog
Number of channels 8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5 Type Capacitive Switching frequency (max) (kHz) 1.3 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost, Multi-Channel Features I2C control, PWM control Operating temperature range (°C) -30 to 110 Rating Catalog
DSBGA (YFQ) 30 5.71999999999999912 mm² 2.5999999999999996 x 2.2

    Lighting:

  • 8-channel Backlight Capability
  • Internal ALS Engine; PWM Input to Support CABC
  • Built-In Power Supply and Gain Control for Ambient Light Sensor
  • Up to 90% Efficiency
  • Adaptive Charge Pump with 1x and 1.5x Ggains for Maximum Efficiency
  • 128 Dimming Steps for Group A, Exponential or Linear Dimming Selectable by Register Setup
  • 8 Linear Dimming States for Group B
  • LDOs:

  • 4 Programmable LDOs (300 mA/150 mA Output Currents)
  • Default Startup Voltage States
  • Low Dropout Voltage: 100 mV typ. at 150 mA Load Current
  • LDO Input Voltage = 1.8V to VIN_A
  • Overload Protection
  • Combined Common Features:

  • Wide Input Voltage Range: 2.7V to 5.5V
  • I2C-Compatible Serial Interface
  • 2 General-Purpose Outputs

All trademarks are the property of their respective owners.

    Lighting:

  • 8-channel Backlight Capability
  • Internal ALS Engine; PWM Input to Support CABC
  • Built-In Power Supply and Gain Control for Ambient Light Sensor
  • Up to 90% Efficiency
  • Adaptive Charge Pump with 1x and 1.5x Ggains for Maximum Efficiency
  • 128 Dimming Steps for Group A, Exponential or Linear Dimming Selectable by Register Setup
  • 8 Linear Dimming States for Group B
  • LDOs:

  • 4 Programmable LDOs (300 mA/150 mA Output Currents)
  • Default Startup Voltage States
  • Low Dropout Voltage: 100 mV typ. at 150 mA Load Current
  • LDO Input Voltage = 1.8V to VIN_A
  • Overload Protection
  • Combined Common Features:

  • Wide Input Voltage Range: 2.7V to 5.5V
  • I2C-Compatible Serial Interface
  • 2 General-Purpose Outputs

All trademarks are the property of their respective owners.

The LM3537 is a highly integrated LED driver capable of driving 8 LEDs in parallel for single display backlighting applications. Independent LED control allows for a subset of the main display LEDs to be selected for partial illumination applications.

I2C-compatible control allows full configurability of the backlighting function. The LM3537 provides multi-zone Ambient Light Sensing allowing autonomous backlight intensity control in the event of changing ambient light conditions. A PWM input is also provided to give the user a means to adjust the backlight intensity dynamically based upon the content of the display.

Four integrated LDOs are fully configurable through I2C capable of addressing point-of-load regulation needs for functions such as integrated camera modules. The LDOs can be powered from main battery source, or by a fixed output voltage of an external buck converter (post regulation) leading to higher conversion efficiency.

The LM3537 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in Pass Mode. The proper gain for maintaining current regulation is chosen, based on LED forward voltage, so that efficiency is maximized over the input voltage range.

LM3537 is offered in a tiny 30-bump DSBGA package.

The LM3537 is a highly integrated LED driver capable of driving 8 LEDs in parallel for single display backlighting applications. Independent LED control allows for a subset of the main display LEDs to be selected for partial illumination applications.

I2C-compatible control allows full configurability of the backlighting function. The LM3537 provides multi-zone Ambient Light Sensing allowing autonomous backlight intensity control in the event of changing ambient light conditions. A PWM input is also provided to give the user a means to adjust the backlight intensity dynamically based upon the content of the display.

Four integrated LDOs are fully configurable through I2C capable of addressing point-of-load regulation needs for functions such as integrated camera modules. The LDOs can be powered from main battery source, or by a fixed output voltage of an external buck converter (post regulation) leading to higher conversion efficiency.

The LM3537 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in Pass Mode. The proper gain for maintaining current regulation is chosen, based on LED forward voltage, so that efficiency is maximized over the input voltage range.

LM3537 is offered in a tiny 30-bump DSBGA package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3537 8-Channel WLED Driver with Four Integrated LDOs datasheet (Rev. B) 03 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFQ) 30 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos