LM358LV 2-Channel industry-standard low-voltage operational amplifier | TI.com

LM358LV (ACTIVE)

2-Channel industry-standard low-voltage operational amplifier

 

Description

The LM3xxLV family includes the single LM321LV, dual LM358LV, and quad LM324LV operational amplifiers, or op amps. The devices operate from a low voltage of 2.7 V to 5.5 V.

These op amps supply an alternative to the LM321, LM358, and LM324 in low-voltage applications that are sensitive to cost. Some applications are large appliances, smoke detectors, and personal electronics. The LM3xxLV devices supply better performance than the LM3xx devices at low voltage, and have lower power consumption. The op amps are stable at unity gain, and do not have reverse phase in overdrive conditions. The design for ESD gives the LM3xxLV family an HBM specification for a minimum of 2 kV.

The LM3xxLV family is available in packages that have industry standards. The packages include SOT-23, SOIC, VSSOP, and TSSOP packages.

Features

  • Industry Standard Amplifier for Cost-Sensitive Systems
  • Low Input Offset Voltage: ±1 mV
  • Common-Mode Voltage Range Includes Ground
  • Unity-Gain Bandwidth: 1 MHz
  • Low Broadband Noise: 40 nV/√Hz
  • Low Quiescent Current: 90 µA/Ch
  • Unity-Gain Stable
  • Operational at Supply Voltages from 2.7 V to 5.5 V
  • Offered in Single, Dual, and Quad Channel Variants
  • Robust ESD Specification: 2-kV HBM
  • Extended Temperature Range: –40°C to 125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LM358LV Order now 2     2.7     5.5     1     1.5     In to V-     3     0.09     40     Catalog     -40 to 125     SOIC | 8
TSSOP | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
4     Cost Optimized
EMI Hardened
Standard Amps    
  100     40     CMOS    
LM258 Order now 2     3     32     0.7     0.3     In to V-     5     0.35     40     Catalog     -25 to 85     PDIP | 8
SOIC | 8
VSSOP | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
7    
   
150000     80     30     Bipolar    
LM358-N Order now 2     3     32     1     0.1     In to V-     7     0.25     40     Catalog     0 to 70     DSBGA | 8
PDIP | 8
SOIC | 8
TO-99 | 8    
See datasheet (DSBGA)
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TO-99: 80 mm2: 8.96 x 8.96 (TO-99 | 8)    
7    
   
150000     85     20     Bipolar    
LM358A Order now 2     3     32     0.7     0.3     In to V-     3     0.35     40     Catalog     0 to 70     PDIP | 8
SOIC | 8
TSSOP | 8
VSSOP | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
7     Standard Amps     100000     80     30     Bipolar    
LM358B Samples not available 2     3     36     1.2