LM36010 (ACTIVE)

LM36010 Synchronous Boost LED Flash Driver

LM36010 Synchronous Boost LED Flash Driver - LM36010
 

Description

The LM36010 is an ultra-small LED flash driver that provides a high level of adjustability. With a total solution size of 7 mm2, it can produce up to 1.5 A of LED flash current or up to 376 mA of torch current.

The device utilizes a 2-MHz or 4-MHz fixed-frequency, synchronous boost converter to power the 1.5-A constant current LED source. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency as it controls the current from 11 mA up to 1.5 A in flash mode or from 2.4 mA up to 376 mA in torch mode.

Features of the LM36010 are controlled via an I2C-compatible interface. These features include: hardware flash (STROBE) and 128 programmable currents for both flash and movie mode (torch). The 2-MHz or 4-MHz switching frequency, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.

Features

  • Accurate and Programmable LED Currents
    • Flash / IR Currents Ranging from 11 mA up to 1.5 A (128 Levels)
    • Torch Currents Ranging from 2.4 mA up to 376 mA (128 Levels)
  • Flash Time-Out up to 1.6 Seconds
  • Optimized Flash LED Current During Low Battery Conditions (IVFM)
  • Grounded Cathode LED Operation for Improved Thermal Management
  • Small Total Solution Size: < 7 mm2
  • Hardware Strobe Enable (STROBE)
  • Input Voltage Range from 2.5 V to 5.5 V
  • 400-kHz I2C-Compatible Interface
    • I2C Address = 0x64

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Strobe & Flash LED Driver

 
Vin (Min) (V)
Vin (Max) (V)
LED (#)
Iout (Max) (A)
Iq (Typ) (mA)
Features
Operating Temperature Range (C)
Pin/Package
Rating
LM36010 LM3642 LM3643 LM3644 LM3648
2.5    2.5    2.5    2.5    2.5   
5.5    5.5    5.5    5.5    5.5   
1    1    2    2    1   
1.5    1.5    1.5    2.5    1.5   
0.3    0.75    0.3    0.3    0.3   
I2C Control
IR Mode
OVP
Synchronous Rectification   
Input/Output Isolation
Over Current Protection
OVP
Synchronous Rectification   
I2C Control
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification   
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification   
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
8DSBGA    9DSBGA    12DSBGA    12DSBGA    12DSBGA   
Catalog    Catalog    Catalog    Catalog    Catalog