Home Power management LED drivers Illumination LED drivers

LM36010

ACTIVE

LM36010 Synchronous Boost LED flash driver

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.3 Features I2C control, IR Mode, OVP, Synchronous Rectification Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.3 Features I2C control, IR Mode, OVP, Synchronous Rectification Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
DSBGA (YKB) 8 1.251775 mm² 1.555 x 0.805
  • Accurate and Programmable LED Currents
    • Flash / IR Currents Ranging from 11 mA up to 1.5 A (128 Levels)
    • Torch Currents Ranging from 2.4 mA up to 376 mA (128 Levels)
  • Flash Time-Out up to 1.6 Seconds
  • Optimized Flash LED Current During Low Battery Conditions (IVFM)
  • Grounded Cathode LED Operation for Improved Thermal Management
  • Small Total Solution Size: < 7 mm2
  • Hardware Strobe Enable (STROBE)
  • Input Voltage Range from 2.5 V to 5.5 V
  • 400-kHz I2C-Compatible Interface
    • I2C Address = 0x64
  • Accurate and Programmable LED Currents
    • Flash / IR Currents Ranging from 11 mA up to 1.5 A (128 Levels)
    • Torch Currents Ranging from 2.4 mA up to 376 mA (128 Levels)
  • Flash Time-Out up to 1.6 Seconds
  • Optimized Flash LED Current During Low Battery Conditions (IVFM)
  • Grounded Cathode LED Operation for Improved Thermal Management
  • Small Total Solution Size: < 7 mm2
  • Hardware Strobe Enable (STROBE)
  • Input Voltage Range from 2.5 V to 5.5 V
  • 400-kHz I2C-Compatible Interface
    • I2C Address = 0x64

The LM36010 is an ultra-small LED flash driver that provides a high level of adjustability. With a total solution size of 7 mm2, it can produce up to 1.5 A of LED flash current or up to 376 mA of torch current.

The device utilizes a 2-MHz or 4-MHz fixed-frequency, synchronous boost converter to power the 1.5-A constant current LED source. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency as it controls the current from 11 mA up to 1.5 A in flash mode or from 2.4 mA up to 376 mA in torch mode.

Features of the LM36010 are controlled via an I2C-compatible interface. These features include: hardware flash (STROBE) and 128 programmable currents for both flash and movie mode (torch). The 2-MHz or 4-MHz switching frequency, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.

The LM36010 is an ultra-small LED flash driver that provides a high level of adjustability. With a total solution size of 7 mm2, it can produce up to 1.5 A of LED flash current or up to 376 mA of torch current.

The device utilizes a 2-MHz or 4-MHz fixed-frequency, synchronous boost converter to power the 1.5-A constant current LED source. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency as it controls the current from 11 mA up to 1.5 A in flash mode or from 2.4 mA up to 376 mA in torch mode.

Features of the LM36010 are controlled via an I2C-compatible interface. These features include: hardware flash (STROBE) and 128 programmable currents for both flash and movie mode (torch). The 2-MHz or 4-MHz switching frequency, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM36010 Synchronous-Boost, Single-LED Flash Driver With 1.5-A High-Side Current Source datasheet (Rev. B) PDF | HTML 09 Oct 2017
Application note No Boost Inductor Design with LM364x for Long-Time Focusing in Camera Module PDF | HTML 16 Feb 2022
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note LED Flash-Protection Features 23 Aug 2017
EVM User's guide LM36010EVM User Guide 26 Jul 2017
Application note Using Flash LED Drivers for Infrared (IR) LED Applications 20 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM36010EVM — Synchronous Boost 1LED Flash Driver W/ 1.5A High-Side Current Source Evaluation Module

The Texas Instruments LM36010 evaluation module (EVM) helps designers evaluate the operation and performance of the LM36010 Synchronous Boost LED Driver with 1.5A High-Side Current Source.
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SNVC211 LM3601xEVM GUI

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
LM36010 LM36010 Synchronous Boost LED flash driver LM36011 Inductorless LED flash driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YKB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos