LM36011 Inductorless LED Flash Driver | TI.com

LM36011 (ACTIVE)

Inductorless LED Flash Driver

Inductorless LED Flash Driver - LM36011
 

Description

The LM36011 is an ultra-small LED flash driver that provides a high level of adjustability. With a total solution size of 4 mm2, it can produce up to 1.5 A of LED flash current or up to 376 mA of torch current. This is all done from a accurately programmable current source without the need of a pre-regulated voltage, which saves on solution size and cost.

Features of the LM36011 are controlled via an I2C-compatible interface. These features include: hardware flash (STROBE), flash time-out, UVLO, thermal scale-back, LED fault detection, and 128 programmable currents for both flash and movie mode (torch). The device operates over a –40°C to +85°C ambient temperature range.

Features

  • Accurate and Programmable LED Currents
    • Flash / IR Currents Ranging from 11 mA up to 1.5 A (128 Levels)
    • Torch Currents Ranging from 2.4 mA up to 376 mA (128 Levels)
  • Flash Time-Out up to 1.6 Seconds
  • Optimized Flash LED Current During Low Battery Conditions (IVFM)
  • Grounded Cathode LED Operation for Improved Thermal Management
  • Small Total Solution Size: < 4 mm2
  • Hardware Strobe Enable (STROBE)
  • Input Voltage Range from 2.5 V to 5.5 V
  • 400-kHz I2C-Compatible Interface
    • I2C Address = 0x64

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Strobe & Flash LED Driver

 
Vin (Min) (V)
Vin (Max) (V)
LED (#)
Iout (Max) (A)
Iq (Typ) (mA)
Features
Operating Temperature Range (C)
Pin/Package
LM36011 LM3642 LM3643 LM3644 LM3648
2.5     2.5     2.5     2.5     2.5    
5.5     5.5     5.5     5.5     5.5    
1     1     2     2     1    
1.5     1.5     1.5     2.5     1.5    
0.3     0.75     0.3     0.3     0.3    
I2C Control
IR Mode    
Input/Output Isolation
Over Current Protection
OVP
Synchronous Rectification    
I2C Control
IR Mode    
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification    
I2C Control
IR Mode
LED Thermal Monitor
OVP
Over Current Protection
Synchronous Rectification    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
8DSBGA     9DSBGA     12DSBGA     12DSBGA     12DSBGA