LM361 High speed, differential comparator with strobe | TI.com

LM361
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High speed, differential comparator with strobe

High speed, differential comparator with strobe - LM361
Datasheet
 

Description

The LM161/LM361 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the SE529/NE529 for which it is a pin-for-pin replacement. The device has been optimized for greater speed performance and lower input offset voltage. Typically delay varies only 3 ns for over-drive variations of 5 mV to 500 mV. It may be operated from op amp supplies (±15V).

Complementary outputs having maximum skew are provided. Applications involve high speed analog to digital converters and zero-crossing detectors in disk file systems.

Features

  • Independent strobes
  • Ensured high speed: 20 ns max
  • Tight delay matching on both outputs
  • Complementary TTL outputs
  • Operates from op amp supplies: ±15V
  • Low speed variation with overdrive variation
  • Low input offset voltage
  • Versatile supply voltage range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (µs) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
LM361 Order now 1     Differential     0.14     32     11     PDIP | 14
SOIC | 14
TO-100 | 10    
1     13     30000     No     Catalog     0 to 70     14PDIP: 52 mm2: 8.26 x 6.35 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
10TO-100: 80 mm2: 8.96 x 8.96 (TO-100 | 10)    
Strobe     23     9     0.80 | 1ku