Datasheet
- LM3621 Single Cell Lithium-Ion Battery Charger Controller (Rev. D)
(PDF , 718 KB) 15 Apr 2013 - View All Technical Documents
Device Uses
- Complete, Full Function, Protected Battery Charger for Coke or Graphite Anode, Single Cell Lithium-Ion Battery Packs
- Linear Voltage Regulator Controlled Chargers
- High Efficiency Switching Regulator Controlled Chargers
- Cost Effective Wall Adapter Chargers
Applications
- Tight Output Voltage Accuracy (±0.5% at
TA = 25°C) - Two Selectable Output Voltages (4.2V or 4.1V)
- Less than 1 µA Current Drain from Fully Charged Battery
- Preconditioning Severely Discharged Cells
(0V to 2.55V)
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 718 | 15 Apr 2013 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 