1A, High Efficiency Dual Mode Single Inductor Buck-Boost DC/DC Converter

LM3668 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Replacement
TPS63802 ACTIVE 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package The TPS63802 offers a smaller solution size, higher output current, a wider operating range and higher efficiency.

Product details

Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck-Boost Type Converter Switching frequency (min) (kHz) 1900 Switching frequency (max) (kHz) 2500 Features Frequency synchronization, Light Load Efficiency Vout (min) (V) 2.8 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000045
Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck-Boost Type Converter Switching frequency (min) (kHz) 1900 Switching frequency (max) (kHz) 2500 Features Frequency synchronization, Light Load Efficiency Vout (min) (V) 2.8 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000045
WSON (DQB) 12 9 mm² 3 x 3
  • 45-µA Typical Quiescent Current
  • For 2.8-V-3.3-V and 3-V-3.4-V Versions:
    • 1-A Maximum Load Current for
      VIN = 2.8 V to 5.5 V
    • 800-mA Maximum Load Current for
      VIN = 2.7 V
    • 600-mA Maximum Load Current for
      VIN = 2.5 V
  • For 4.5 V-5 V
    • 1-A Maximum Load Current for
      VIN = 3.9 V to 5.5 V
    • 800-mA Maximum Load Current for
      VIN = 3.4 V to 3.8 V
    • 700-mA Maximum Load Current for
      VIN = 3 V to 3.3 V
    • 600-mA Maximum Load Current for
      VIN = 2.7 V to 2.9 V
  • 2.2-MHz PWM Fixed Switching Frequency
    (Typical)
  • Automatic PFM-PWM Mode or Forced PWM
    Mode
  • Wide Input Voltage Range: 2.5 V to 5.5 V
  • Internal Synchronous Rectification for High
    Efficiency
  • Internal Soft Start: 600-µs Maximum Start-Up
    Time After VIN Settled
  • 0.01-µA Typical Shutdown Current
  • Current Overload and Thermal Shutdown
    Protection
  • Frequency Sync Pin: 1.6 MHz to 2.7 MHz
  • 45-µA Typical Quiescent Current
  • For 2.8-V-3.3-V and 3-V-3.4-V Versions:
    • 1-A Maximum Load Current for
      VIN = 2.8 V to 5.5 V
    • 800-mA Maximum Load Current for
      VIN = 2.7 V
    • 600-mA Maximum Load Current for
      VIN = 2.5 V
  • For 4.5 V-5 V
    • 1-A Maximum Load Current for
      VIN = 3.9 V to 5.5 V
    • 800-mA Maximum Load Current for
      VIN = 3.4 V to 3.8 V
    • 700-mA Maximum Load Current for
      VIN = 3 V to 3.3 V
    • 600-mA Maximum Load Current for
      VIN = 2.7 V to 2.9 V
  • 2.2-MHz PWM Fixed Switching Frequency
    (Typical)
  • Automatic PFM-PWM Mode or Forced PWM
    Mode
  • Wide Input Voltage Range: 2.5 V to 5.5 V
  • Internal Synchronous Rectification for High
    Efficiency
  • Internal Soft Start: 600-µs Maximum Start-Up
    Time After VIN Settled
  • 0.01-µA Typical Shutdown Current
  • Current Overload and Thermal Shutdown
    Protection
  • Frequency Sync Pin: 1.6 MHz to 2.7 MHz

The LM3668 is a synchronous buck-boost DC-DC converter optimized for powering low voltage circuits from a Li-Ion battery and input voltage rails between 2.5 V and 5.5 V. It has the capability to support up to 1-A output current over the output voltage range. The LM3668 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost modes depending on the input voltage.

The LM3668 has 2 N-channel MOSFETS and 2 P-channel MOSFETS arranged in a topology that provides continuous operation through the buck and boost operating modes. There is a MODE pin that allows the user to choose between an intelligent automatic PFM-PWM mode operation and forced PWM operation. During PWM mode, a fixed-frequency 2.2 MHz (typical) is used. PWM mode drives load up to 1 A. Hysteretic PFM mode extends the battery life through reduction of the quiescent current to 45 µA (typical) at light loads during system standby. Internal synchronous rectification provides high efficiency. In shutdown mode (EN pin pulled low), the device turns off and reduces battery consumption to 0.01 µA (typical).

A high switching frequency of 2.2 MHz (typical) allows the use of tiny surface-mount components including a 2.2-µH inductor, a 10-µF input capacitor, and a 22-µF output capacitor.

The LM3668 is a synchronous buck-boost DC-DC converter optimized for powering low voltage circuits from a Li-Ion battery and input voltage rails between 2.5 V and 5.5 V. It has the capability to support up to 1-A output current over the output voltage range. The LM3668 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost modes depending on the input voltage.

The LM3668 has 2 N-channel MOSFETS and 2 P-channel MOSFETS arranged in a topology that provides continuous operation through the buck and boost operating modes. There is a MODE pin that allows the user to choose between an intelligent automatic PFM-PWM mode operation and forced PWM operation. During PWM mode, a fixed-frequency 2.2 MHz (typical) is used. PWM mode drives load up to 1 A. Hysteretic PFM mode extends the battery life through reduction of the quiescent current to 45 µA (typical) at light loads during system standby. Internal synchronous rectification provides high efficiency. In shutdown mode (EN pin pulled low), the device turns off and reduces battery consumption to 0.01 µA (typical).

A high switching frequency of 2.2 MHz (typical) allows the use of tiny surface-mount components including a 2.2-µH inductor, a 10-µF input capacitor, and a 22-µF output capacitor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM3668 1-A, High-Efficiency Dual-Mode Single-Inductor Buck-Boost DC-DC Converter datasheet (Rev. O) PDF | HTML 23 Apr 2015
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 09 Jun 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1623 LM3668 Evaluation Board (Rev. F) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3668 4.5/5V Unencrytped PSpice Transient Model Package (Rev. A)

SNVM995A.ZIP (45 KB) - PSpice Model
Package Pins Download
WSON (DQB) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos