LM3674 (ACTIVE) 2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5

 

Design kits & evaluation modules (1)

Name Part# Type
2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5 LM3674MF-1.8EV Evaluation Modules & Boards

Reference designs

2-Port USB 3.0 Hub Reference Design

This verified reference design is a two-port, USB 3.0 compliant hub.  It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports.

The hub design provides power control (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM3674

  Min   Max Range
Vin  V 2.7 to 5.5V
Vout  V 1 to 3.3V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 125°C