LM3676

ACTIVE

2MHz, 600mA Step-Down DC-DC Converter with Mode Control

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62860 ACTIVE 1.75-V to 5.5-V, 0.6-A ultra-low IQ step-down buck converter with I2C/VSEL interface Smaller solution size and low quiescent current with I2C/VSEL interface

Product details

Iout (max) (A) 0.6 Vin (min) (V) 2.9 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2600 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.1 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -30 to 85
Iout (max) (A) 0.6 Vin (min) (V) 2.9 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2600 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.1 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -30 to 85
WSON (NGQ) 8 9 mm² 3 x 3
  • 16µA Typical Quiescent Current
  • 600mA Maximum Load Capability
  • 2MHz Typical PWM Fixed Switching Frequency
  • Automatic PFM/PWM Mode Switching or Forced PWM Mode
  • Available in Fixed Output Voltages and Adjustable Version
  • 8-Lead Non-Pullback WSON Package
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • 0.01µA Typical Shutdown Current
  • Operates From a Single Li-Ion Cell Battery
  • Only Three Tiny Surface-Mount External Components Required (One Inductor, Two Ceramic Capacitors)
  • Current Overload and Thermal Shutdown Protection

All trademarks are the property of their respective owners.

  • 16µA Typical Quiescent Current
  • 600mA Maximum Load Capability
  • 2MHz Typical PWM Fixed Switching Frequency
  • Automatic PFM/PWM Mode Switching or Forced PWM Mode
  • Available in Fixed Output Voltages and Adjustable Version
  • 8-Lead Non-Pullback WSON Package
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • 0.01µA Typical Shutdown Current
  • Operates From a Single Li-Ion Cell Battery
  • Only Three Tiny Surface-Mount External Components Required (One Inductor, Two Ceramic Capacitors)
  • Current Overload and Thermal Shutdown Protection

All trademarks are the property of their respective owners.

The LM3676 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.9V to 5.5V. It provides up to 600mA load current, over the entire input voltage range. There are several different fixed voltage output options available as well as an adjustable output voltage version.

The LM3676 has a mode-control pin that allows the user to select continuous Pulse Width Modulation (PWM) mode over the complete load range or an intelligent PFM-PWM mode that changes modes depending on the load. PWM mode offers superior efficiency under high load conditions (>100mA) and the lowest output noise performance. In Auto mode, PFM-PWM, hysteretic PFM extends the battery life through reduction of the quiescent current to 16µA (typ.) during light loads and system standby.

The LM3676 is available in a 8-lead non-pullback WSON package in leaded (PB) and lead-free (NO PB) versions. A high switching frequency of 2 MHz (typ) allows use of tiny surface-mount components, an inductor and two ceramic capacitors.

The LM3676 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.9V to 5.5V. It provides up to 600mA load current, over the entire input voltage range. There are several different fixed voltage output options available as well as an adjustable output voltage version.

The LM3676 has a mode-control pin that allows the user to select continuous Pulse Width Modulation (PWM) mode over the complete load range or an intelligent PFM-PWM mode that changes modes depending on the load. PWM mode offers superior efficiency under high load conditions (>100mA) and the lowest output noise performance. In Auto mode, PFM-PWM, hysteretic PFM extends the battery life through reduction of the quiescent current to 16µA (typ.) during light loads and system standby.

The LM3676 is available in a 8-lead non-pullback WSON package in leaded (PB) and lead-free (NO PB) versions. A high switching frequency of 2 MHz (typ) allows use of tiny surface-mount components, an inductor and two ceramic capacitors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM3676 2MHz, 600mA Step-Down DC-DC Converter with Mode Control datasheet (Rev. C) 02 May 2013
EVM User's guide AN-1536 LM3676 Evaluation Board (Rev. D) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00162 — Multi Camera, Video Interface and Control Solution for Automotive Surround View Systems

TIDA-00162 incorporates the  complete  camera module, video interface  and control functionality for surround view systems for automotive applications. The reference design includes four 1 Mp cameras (OmniVision OV10635), four Serializer+Power boards and a daughter board with 6 (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (NGQ) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos