Home Power management LED drivers Backlight LED drivers

LM36923H

ACTIVE

Highly efficient Triple-String white LED driver

Product details

Number of channels 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 37 Type Inductive Switching frequency (max) (kHz) 1050 Duty cycle (max) (%) 92 LED current per channel (mA) 30 Peak efficiency (%) 92 Topology Boost, Current Sink, Multi-Channel Features Adjustable Switch Frequency, CABC, Direct PWM Dimming, Enable/Shutdown, I2C control, OVP, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 37 Type Inductive Switching frequency (max) (kHz) 1050 Duty cycle (max) (%) 92 LED current per channel (mA) 30 Peak efficiency (%) 92 Topology Boost, Current Sink, Multi-Channel Features Adjustable Switch Frequency, CABC, Direct PWM Dimming, Enable/Shutdown, I2C control, OVP, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFF) 12 2.52000000000000018 mm² 1.4000000000000001 x 1.8
  • 1% Matched Current Sinks Across Process, Voltage, Temperature
  • 3% Current-Sink Accuracy Across Process, Voltage, Temperature
  • 11-Bit Dimming Resolution
  • Up to 90% Solution Efficiency
  • Drives from One to Three Parallel LED Strings at up to 38 V at 25 mA per String
  • PWM Dimming Input
  • I2C Programmable
  • Selectable 500-kHz and 1-MHz Switching Frequency With Optional –12% shift
  • Auto Switch Frequency Mode (250 kHz, 500 kHz, 1 MHz)
  • Four Configurable Overvoltage Protection Thresholds (17 V, 24 V, 31 V, 38 V)
  • Four Configurable Overcurrent Protection Thresholds (750 mA, 1000 mA, 1250 mA,
    1500 mA)
  • Thermal Shutdown Protection
  • Externally Selectable I2C Address Options via ASEL Input
  • 1% Matched Current Sinks Across Process, Voltage, Temperature
  • 3% Current-Sink Accuracy Across Process, Voltage, Temperature
  • 11-Bit Dimming Resolution
  • Up to 90% Solution Efficiency
  • Drives from One to Three Parallel LED Strings at up to 38 V at 25 mA per String
  • PWM Dimming Input
  • I2C Programmable
  • Selectable 500-kHz and 1-MHz Switching Frequency With Optional –12% shift
  • Auto Switch Frequency Mode (250 kHz, 500 kHz, 1 MHz)
  • Four Configurable Overvoltage Protection Thresholds (17 V, 24 V, 31 V, 38 V)
  • Four Configurable Overcurrent Protection Thresholds (750 mA, 1000 mA, 1250 mA,
    1500 mA)
  • Thermal Shutdown Protection
  • Externally Selectable I2C Address Options via ASEL Input

The LM36923H is an ultra-compact, highly efficient, three-string white-LED driver designed for LCD display backlighting. The device can power up to 12 series LEDs at up to 25 mA per string. An adaptive current regulation method allows for different LED voltages in each string while maintaining current regulation.

The LED current is adjusted via an I2C interface or through a logic level PWM input. The PWM duty cycle is internally sensed and mapped to an 11-bit current thus allowing for a wide range of PWM frequencies with noise-free operation from 50 µA to 25 mA.

Other features include an auto-frequency mode, which can automatically change the frequency based on load current in order to optimize efficiency.

The device operates over the 2.5-V to 5.5-V input voltage range and a –40°C to +85°C temperature range.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM36923H is an ultra-compact, highly efficient, three-string white-LED driver designed for LCD display backlighting. The device can power up to 12 series LEDs at up to 25 mA per string. An adaptive current regulation method allows for different LED voltages in each string while maintaining current regulation.

The LED current is adjusted via an I2C interface or through a logic level PWM input. The PWM duty cycle is internally sensed and mapped to an 11-bit current thus allowing for a wide range of PWM frequencies with noise-free operation from 50 µA to 25 mA.

Other features include an auto-frequency mode, which can automatically change the frequency based on load current in order to optimize efficiency.

The device operates over the 2.5-V to 5.5-V input voltage range and a –40°C to +85°C temperature range.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM36923H Highly Efficient Triple-String White LED Driver datasheet (Rev. B) 07 Oct 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
Application note Auto-Frequency Mode Setting for Improved Boost Efficiency in White LED Backlight 14 Oct 2016
EVM User's guide Using the LM36923HEVM Evaluation Module 18 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM36922EVM — LM36922 Highly Efficient Dual-String White LED Driver Evaluation Module

The LM36922 Evaluation Module (LM36922EVM) is designed to fully evaluate the LM36922 Highly Efficient Dual-String White LED backlight driver.  The LM36922EVM consists of the LM36922 with 2p8s white LED strings with jumpers to enable 1p2s through 2p8s led string configurations.  LED string (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM36923HEVM — LM36923H Highly Efficient Triple-String White LED Driver Evaluation Module

The LM36923H evaluation module (LM36923HEVM) is designed to fully evaluate the LM36923H highly efficient triple-string white LED backlight driver. The LM36923HEVM consists of the LM36923H with three strings of 13 white LEDs. Configuration jumpers proivide a wide range of LED string (...)
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SNVC193 LM36923HEVM/LM36922HEVM GUI Software

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
LM36922H Highly efficient dual-String white LED driver LM36923H Highly efficient Triple-String white LED driver
Hardware development
Evaluation board
LM36923HEVM LM36923H Highly Efficient Triple-String White LED Driver Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFF) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos