LM3697
- Drives three parallel high-voltage led strings for display and keypad lighting
- High-voltage strings capable of up to 40-V output voltage and up to 90% efficiency
- Up to 30 mA per current sink
- 11-Bit configurable dimming resolution
- PWM input for content adjustable brightness control (CABC)
- Fully configurable LED grouping and control
- Integrated 1-A/40-V MOSFET
- Adaptive boost output to LED voltages
- Selectable 500-kHz and 1-MHz switching frequency
- Four configurable overvoltage protection thresholds (16 V, 24 V, 32 V, and 40 V)
- Overcurrent protection
- Thermal shutdown protection
- 29-mm2 Total solution size
The LM3697 11-bit LED driver provides high-performance backlight dimming for 1, 2, or 3 series LED strings while delivering up to 90% efficiency. The boost converter with integrated 1-A, 40-V MOSFET automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.
The LM3697 is a high-efficiency three-string power source for backlight or keypad LEDs in smart-phone handsets. The high-voltage inductive boost converter provides the power for three-series LED strings for display backlight and keypad functions (HVLED1, HVLED2, and HVLED3).
An additional feature is a pulse width modulation (PWM) control input for content adjustable backlight control, which can be used to control any high-voltage current sink.
The LM3697 is fully configurable via an I2C-compatible interface. The device operates over a
2.7-V to 5.5-V input voltage range and a −40°C to +85°C temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM3697 High-efficiency three-string white LED driver datasheet (Rev. D) | PDF | HTML | 27 Mar 2019 |
Application note | How to use the LM3697 Device to Design a Backlight Unit in a Smartphone | PDF | HTML | 15 Apr 2021 | |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
EVM User's guide | LM3697EVM User Guide | 15 Nov 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM3697EVM — Evaluation Module for LM3697 Three String White LED Driver for Smartphone Handsets
The LM3697 Evaluation Module (LM3697EVM) is designed to fully evaluate the LM3697 Three String backlight driver. The LM3697EVM consists of the LM3697, 3p10s white LED strings, level shifters and the USB2ANY interface. The Texas Instruments USB2ANY interface provides the hardware link (...)
LM3532SW-LINUX — Linux Driver for LM3532
Linux Mainline Status
Available in Linux Main line: No
Available through git.ti.com: (...)
LM3697 Unencrypted PSpice Transient Model Package (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
DSBGA (YFQ) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.