LM3743
(ACTIVE) High-Performance Synchronous Buck Controller with Comprehensive Fault Protection Features

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Rack-Mount Servers
  • Telecom Base Stations
  • Routers
  • Printers/Scanners
  • Multi-Media Set-Top Boxes
  • FPGAs, ASICs, and DSPs


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LM3743MM-1000 ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor LM3743MM-1000/NOPB ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3743MM-300 ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM3743MM-300/NOPB ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LM3743MMX-1000 ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3743MMX-1000/NOPB ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 3500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3743MMX-300 ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM3743MMX-300/NOPB ACTIVE -40 to 125 0.99 | 1ku VSSOP (DGS) | 10 View 3500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM1770   Low-Voltage SOT23 Synchronous Buck Controller With No External Compensation   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    SOT23 Synchronous Buck Controller  
LM1771   Low-Voltage Synchronous Buck Controller with Precision Enable and No External Compensation   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    Synchronous Buck Controller With Precision Enable  
LM2743   Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    Synchronous Buck Controller With Vin Up To 16V  
LM2743-Q1   Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller   CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER    Synchronous Buck Controller With Vin Up To 16V  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1603 04 Apr 2013

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 1069 07 May 2013 835

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 36,179

External Articles (2)

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
N-Channel FET Synchronous Buck Regulator Controller for Low Output Voltages LM3743-300EVAL Evaluation Modules & Boards
N-Channel FET Synchronous Buck Regulator Controller for Low Output Voltages LM3743-1000EVAL Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here