Datasheet
- LM386 Low Voltage Audio Power Amplifier (Rev. A)
(PDF , 303 KB) 03 May 2004 - View All Technical Documents
Device Uses
- AM-FM radio amplifiers
- Portable tape player amplifiers
- Intercoms
- TV sound systems
- Line drivers
- Ultrasonic drivers
- Small servo drivers
- Power converters
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM386M-1 | ACTIVE | 0 to 70 | 0.27 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | >5K | 1k quantity lead time: In stock | | LM386M-1/NOPB | ACTIVE | 0 to 70 | 0.27 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LM386MMX-1/NOPB | ACTIVE | 0 to 70 | 0.27 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LM386MX-1/NOPB | ACTIVE | 0 to 70 | 0.27 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LM386N | ACTIVE | 0 to 70 | 0.27 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | LM386N-1 | ACTIVE | 0 to 70 | 0.27 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock | | LM386N-1/NOPB | ACTIVE | 0 to 70 | 0.27 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LM386N-3 | ACTIVE | 0 to 70 | 0.31 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock | | LM386N-3/NOPB | ACTIVE | 0 to 70 | 0.31 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LM386N-4 | ACTIVE | 0 to 70 | 0.31 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | LM386N-4/NOPB | ACTIVE | 0 to 70 | 0.31 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM4951 | Wide Voltage Range 1.8 Watt Audio Power Amplifier | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Higher Output Power,lower Voltage,lower Power Consumption,pop & Click Circuitry |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 303 | 03 May 2004 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 