LM3880-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive grade 3 rail simple power sequencer with fixed time delay

Automotive grade 3 rail simple power sequencer with fixed time delay - LM3880-Q1
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Power Sequencer LM3880EVAL Evaluation Modules & Boards

Reference designs

Automotive Power Design for Front Camera Systems Using Single-Core Voltage Application Processors

This TI Design provides a broadly applicable automotive power solution for a variety of ADAS processors, focusing on front and rear camera applications. The design supports an input range of 4 V to 48 V to supply common processor power rails through discrete components, which adds to the versatility (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3880-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.