LM3S815 Stellaris LM3S Microcontroller | TI.com

LM3S815 (NRND) Stellaris LM3S Microcontroller

 

Not Recommended for New Designs (NRND)

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers. TI suggests designers consider TM4C12x as an alternative family or series of devices for use in new designs.

Description

The Stellaris® LM3S815 microcontroller is based on the ARM® Cortex™-M3 controller core operating at up to 50 MHz, with 64 kB flash and 8 kB SRAM. The LM3S815 also features real-time industrial connectivity, with an SSI / SPI controller, an I2C interface, and 2 UARTs. The LM3S815 microcontroller also features advanced motion control features, including 6 motion-control PWM outputs with dead-band and 1 fault protection inputs for low-latency shutdown. The microcontroller also features intelligent analog capability, including 3 analog comparators and 2 channels of highly accurate 10-bit analog-to-digital conversion - with the ability to sample at speeds of 500K samples per second. Finally, the LM3S815 microcontroller provides a 24-bit systick timer, 3 32-bit or 6 16-bit general-purpose timers, a watchdog timer, a low drop-out voltage regulator so that only one supply voltage is required, brown-out reset, power-on reset controller, and up to 34 GPIOs.

Features

  • 32-bit ARM® Cortex™-M3 50-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Memory Protection Unit (MPU), and Thumb-2 instruction set

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • 64 KB single-cycle flash and 8 KB single-cycle SRAM

  • 0-34 GPIOs (depending on configuration) with programmable control for GPIO interrupts and pad configuration

  • ARM FiRM-compliant Watchdog Timer ; plus three General-Purpose Timer Modules (GPTM), each of which provides two 16-bit timers/counters and can be configured to operate independently

  • 10-bit Analog-to-Digital Converter (ADC) with two analog input channels and a sample rate of 500 thousand samples/second

  • Two fully programmable 16C550-type UARTs

  • Synchronous Serial Interface (SSI), supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces

  • Inter-Integrated Circuit (I2C) Interface, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • Three integrated analog comparators configurable for output to initiate an ADC sample sequence, drive an output pin or generate an interrupt

  • Three PWM generator blocks, each with one 16-bit counter, two PWM comparators, a PWM signal generator, a dead-band generator, and an interrupt/ADC-trigger selector

  • Industrial and extended temperature RoHS-compliant 48-pin LQFP and 48-pin QFN package