Datasheet
- Stellaris LM3S9B92 Microcontroller Data Sheet (Rev. N)
(PDF , 7906 KB) 18 Apr 2013 - Stellaris LM3S9B92 Rev B1 Errata (Rev. T)
(PDF , 1196 KB) 23 Oct 2012 - Stellaris LM3S9B92 Rev C5 Errata (Rev. B)
(PDF , 1080 KB) 23 Oct 2012 - Stellaris LM3S9B92 Rev C3 Errata (Rev. L)
(PDF , 1169 KB) 23 Oct 2012 - Stellaris Product Change Notice (PCN), Sept 2009
(PDF , 51 KB) 07 Sep 2009 - ARM Cortex-M3 Errata (r1p1 and r2p0)
(PDF , 89 KB) 12 Nov 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | LM3S9B92-IBZ80-C5 | NRND | -40 to 85 | 9.29 | 1ku | (ZCR) | 108 | View | 184 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | LM3S9B92-IBZ80-C5T | NRND | -40 to 85 | 9.35 | 1ku | (ZCR) | 108 | View | 1500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM3S9B92-IQC80-C5 | NRND | -40 to 85 | 9.29 | 1ku | LQFP (PZ) | 100 | View | 90 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM3S9B92-IQC80-C5T | NRND | -40 to 85 | 9.35 | 1ku | LQFP (PZ) | 100 | View | 1000 | >5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 7906 | 18 Apr 2013 |
Application Notes (21)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 158 | 11 Apr 2013 | 2,350 | |||
| 278 | 04 Feb 2013 | 2,599 | |||
| 180 | 23 Jan 2013 | 1,626 | |||
| 95 | 08 Jan 2013 | 1,863 | |||
| 1379 | 19 Nov 2012 | 1,579 | |||
| 127 | 01 Nov 2012 | 854 | |||
| 70 | 08 Sep 2012 | 1,674 | |||
| 1730 | 15 Aug 2012 | 1,046 | |||
| 128 | 11 Jan 2010 | 1,581 | |||
| 113 | 08 Jan 2010 | 1,405 | |||
| Multiple Files | 07 Jul 2009 | 580 | |||
| Multiple Files | 07 Jul 2009 | 940 | |||
| Multiple Files | 07 Jul 2009 | 1,154 | |||
| 170 | 07 Jul 2009 | 1,381 | |||
| 95 | 07 Jul 2009 | 1,295 | |||
| 161 | 07 Jul 2009 | 1,284 | |||
| 74 | 07 Jul 2009 | 1,082 | |||
| 178 | 07 Jul 2009 | 1,267 | |||
| 3905 | 07 Jul 2009 | 822 | |||
| Multiple Files | 07 Jul 2009 | 1,188 | |||
| 89 | 07 Jul 2009 | 1,306 |
User Guides (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 404 | 19 Apr 2013 | 4,906 | |||
| 1869 | 19 Apr 2013 | 4,852 | |||
| 1713 | 19 Apr 2013 | 2,165 | |||
| 1744 | 19 Apr 2013 | 2,750 | |||
| 1284 | 12 Feb 2013 | 6,358 | |||
| 627 | 12 Feb 2013 | 4,688 | |||
| 1488 | 01 Oct 2012 | 2,379 | |||
| 2294 | 18 Sep 2012 | 10,244 | |||
| 1598 | 11 Dec 2011 | 2,750 | |||
| 2338 | 23 Nov 2011 | 2,568 | |||
| 1297 | 16 Sep 2011 | 470 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 498 | 22 Jan 2013 | 3,454 | ||
| ZIP | 34 | 21 Aug 2012 | 930 |
Errata (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1196 | 23 Oct 2012 | 354 | ||
| 1080 | 23 Oct 2012 | 341 | ||
| 1169 | 23 Oct 2012 | 256 | ||
| 51 | 07 Sep 2009 | 1,018 | ||
| 89 | 12 Nov 2008 | 1,283 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 65 | 19 Oct 2012 | 402 | ||
| 738 | 05 Oct 2012 | 4,530 | ||
| ZIP | 7 | 25 Feb 2012 | 97 |
Software & Tools
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Stellaris LM3S9B92 108BGA BSDL Model | BSDL Model | ZIP | 3 KB | 05 Mar 2010 | 91 views |
| Stellaris LM3S9B92 100LQFP BSDL Model | BSDL Model | ZIP | 3 KB | 22 Jan 2010 | 110 views |
| Stellaris LM3S9B92 100LQFP IBIS Model | IBIS Model | ZIP | 247 KB | 24 Feb 2010 | 96 views |
Design Kits & Evaluation Modules (15)
| Name | Part# | Type |
|---|---|---|
| EK-EVALBOT Evaluation Kits | EK-EVALBOT | Evaluation Modules & Boards |
| EKC-EVALBOT Evaluation Kit with CodeSourcery Tools | EKC-EVALBOT | Evaluation Modules & Boards |
| EKK-EVALBOT Evaluation Kit with Keil Tools | EKK-EVALBOT | Evaluation Modules & Boards |
| EKS-EVALBOT Evaluation Kit with Code Composer Studio | EKS-EVALBOT | Evaluation Modules & Boards |
| EKT-EVALBOT Evaluation Kit with Code Red Technologies Tools | EKT-EVALBOT | Evaluation Modules & Boards |
| LM3S1968 Evaluation Kits | EK-LM3S1968 | Evaluation Modules & Boards |
| LM3S2965 CAN Evaluation Kits | EK-LM3S2965 | Evaluation Modules & Boards |
| LM3S3748 USB H/D Evaluation Kits | EK-LM3S3748 | Evaluation Modules & Boards |
| LM3S811 Evaluation Kits | EK-LM3S811 | Evaluation Modules & Boards |
| LM3S8962 Ethernet+CAN Evaluation Kits | EK-LM3S8962 | Evaluation Modules & Boards |
| LM3S9B96 Development Kit | DK-LM3S9B96 | Evaluation Modules & Boards |
| LM3S9D92 Ethernet+OTG Evaluation Kits | EK-LM3S9D92 | Evaluation Modules & Boards |
| RDK IDM SBC Hardware Package Rev A | HW-IDM-SBC | Evaluation Modules & Boards |
| Sensor Hub BoosterPack | BOOSTXL-SENSHUB | Evaluation Modules & Boards |
| Tiva™ C Series LaunchPad Evaluation Kit | EK-TM4C123GXL | Evaluation Modules & Boards |
Software (21)
| Name | Part# | Type |
|---|---|---|
| Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs | CMSIS_LM3S | Application Software & Frameworks |
| InstaSPIN™-BLDC Solution | INSTASPIN-BLDC | Application Software & Frameworks |
| Keil debug interface DLL | LMIDK-AGDI | Application Software & Frameworks |
| Raw dimensional data necessary for CAD software | STELLARIS_PLB_LIB | Application Software & Frameworks |
| Serial Flash Loader | SERIAL_FLASH_LOADER | Application Software & Frameworks |
| StellarisWare® embedded USB drivers | SW-USB-WINDRIVERS | Application Software & Frameworks |
| Stellaris® FTDI Drivers | LM_FTDI_DRIVER | Application Software & Frameworks |
| Stellaris® Family Driver Library Installer | PDL-LM3S-EXE | Application Software & Frameworks |
| Stellaris® ICDI Drivers | STELLARIS_ICDI_DRIVERS | Application Software & Frameworks |
| Stellaris® SW-MDL-LM4F211CNCD Firmware Development Package | SW-MDL-LM4F211CNCD | Application Software & Frameworks |
| Stellaris® Schematic Part Library for Altium | LM_PARTLIBRARY_ALTIUM | Application Software & Frameworks |
| Stellaris® Schematic Part Library for OrCAD | LM_PARTLIBRARY_ORCAD | Application Software & Frameworks |
| Stellaris® Schematic Part Library for PADS Logic | LM_PARTLIBRARY_PADSLOGIC | Application Software & Frameworks |
| TivaWare™ for C Series (Complete) | SW-TM4C | Application Software & Frameworks |
| TivaWare™ for C Series IQ Math Standalone Package | SW-TM4C-IQMATH | Application Software & Frameworks |
| SYS/BIOS Real-Time Kernel | SYSBIOS | Operating Systems (OS/RTOS) |
| StellarisWare® Driver Library Standalone Package | SW-DRL | Software Libraries |
| StellarisWare® USB Library Standalone Package | SW-USBL | Software Libraries |
| TivaWare™ for C Series Graphics Library | SW-TM4C-GRL | Software Libraries |
| TivaWare™ for C Series Peripheral Driver Library | SW-TM4C-DRL | Software Libraries |
| TivaWare™ for C Series USB Library | SW-TM4C-USBL | Software Libraries |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Stellaris® Flash Programmer, GUI and command line | LMFLASHPROGRAMMER | Flash Programming Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| TMS320C2000 Microcontroller Workshop | In-Person | 10 Dec 2013 - 12 Dec 2013 |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 16 Oct 2013 |
See More Training & Events

Cart 