Home Power management Voltage references Series voltage references

LM4128

ACTIVE

0.1% 75-ppm/°C SOT-23 precision micropower series voltage reference with enable pin

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
REF4132 ACTIVE 12-ppm/°C low-noise low-power precision voltage reference The new REF4132 offers lower 12ppm/°C temperature drift, higher initial accuracy, and the same pinout & package as LM4128.

Product details

VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.1 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1 Temp coeff (max) (ppm/°C) 75, 100 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 170 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.1 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1 Temp coeff (max) (ppm/°C) 75, 100 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 170 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Output Voltage Initial Accuracy 0.1%
  • Low Temperature Coefficient 75 ppm/°C
  • Low Supply Current, 60 µA
  • Enable Pin Allowing a 3 µA Shutdown Mode
  • Up to 20 mA Output Current
  • Voltage Options 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Custom Voltage Options Available (1.8V to 4.096V)
  • VIN Range of VREF + 400 mV to 5.5V @10 mA
  • Stable with Low ESR Ceramic Capacitors
  • 5-Pin SOT-23 Package
  • −40°C to 125°C Junction Temperature Range
  • LM4128AQ/BQ/CQ/DQ are AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

  • Output Voltage Initial Accuracy 0.1%
  • Low Temperature Coefficient 75 ppm/°C
  • Low Supply Current, 60 µA
  • Enable Pin Allowing a 3 µA Shutdown Mode
  • Up to 20 mA Output Current
  • Voltage Options 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Custom Voltage Options Available (1.8V to 4.096V)
  • VIN Range of VREF + 400 mV to 5.5V @10 mA
  • Stable with Low ESR Ceramic Capacitors
  • 5-Pin SOT-23 Package
  • −40°C to 125°C Junction Temperature Range
  • LM4128AQ/BQ/CQ/DQ are AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

Ideal for space critical applications, the LM4128 precision voltage reference is available in the SOT-23 surface-mount package. The LM4128’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with capacitive loads up to 10 µF, thus making the LM4128 easy to use.

Series references provide lower power consumption than shunt references, since they do not have to idle the maximum possible load current under no load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4128 ideal for battery-powered solutions.

The LM4128 is available in four grades (A, B, C, and D) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.1% with ensured temperature coefficient of 75 ppm/°C or less, while the lowest grade parts (D) have an initial accuracy of 1.0% and a tempco of 100 ppm/°C.

Ideal for space critical applications, the LM4128 precision voltage reference is available in the SOT-23 surface-mount package. The LM4128’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with capacitive loads up to 10 µF, thus making the LM4128 easy to use.

Series references provide lower power consumption than shunt references, since they do not have to idle the maximum possible load current under no load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4128 ideal for battery-powered solutions.

The LM4128 is available in four grades (A, B, C, and D) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.1% with ensured temperature coefficient of 75 ppm/°C or less, while the lowest grade parts (D) have an initial accuracy of 1.0% and a tempco of 100 ppm/°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
REF35 ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference Improved quiescent current, noise and other parameters

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM4128/LM4128Q SOT-23 Precision Micropower Series Voltage Reference datasheet (Rev. E) 29 Mar 2013
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
Functional safety information LM4128, LM4128-Q1 Functional Safety FIT Rate and Failure Mode Distribution 18 Dec 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018
Application note AN-1984 LM57 Temperature Switch vs Thermistors (Rev. C) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos