LM4140
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
0.1% 3-ppm/°C precision micropower low-dropout series voltage reference with enable pin

 

Design kits & evaluation modules (1)

Name Part# Type
DDC2256A 256-Channel Current-Input Analog-to-Digital Converter Evaluation Module DDC2256AEVM Evaluation Modules & Boards

Reference designs

Transient and Digital Fault Recorder AFE Using Differential Amplifiers and HS ADC Reference Design

While Digital Fault Recorders (DFR) can detect transients in 17/20 μs at 60/50 Hz, Transient Recorders capture disturbances that can peak and decay well within a microsecond. This TI Design demonstrates the capturing of transient inputs at up to 1 MHz for Digital Fault Recorder and 25 MHz for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM4140 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.