Datasheet
- LM4562 Dual High Performance, High Fidelity Audio Operational Amplifier (Rev. J)
(PDF , 1618 KB) 04 Apr 2013 - View All Technical Documents
Device Uses
- Ultra High-Quality Audio Amplification
- High-Fidelity Preamplifiers
- High-Fidelity Multimedia
- State-of-the-Art Phono Pre Amps
- High-Performance Professional Audio
- High-Fidelity Equalization and Crossover Networks
- High-Performance Line Drivers
- High-Performance Line Receivers
- High-Fidelity Active Filters
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LM4562HA/NOPB | ACTIVE | -40 to 85 | 3.50 | 1ku | TO-99 (LMC) | 8 | View | 20 | 74 | For lead times contact TI Authorized Distributor or local TI sales office | | LM4562MA/NOPB | ACTIVE | -40 to 85 | 1.16 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LM4562MAX/NOPB | ACTIVE | -40 to 85 | 1.16 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 34 | For lead times contact TI Authorized Distributor or local TI sales office | | LM4562NA/NOPB | ACTIVE | -40 to 85 | 1.16 | 1ku | PDIP (P) | 8 | View | 40 | TUBE | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LME49710 | High Performance, High Fidelity Audio Operational Amplifier | AUDIO - AUDIO OP AMPS | Single High Performance High Fidelity Audio Op Amp |
| LME49740 | Quad High Performance, High Fidelity Audio Operational Amplifier | AUDIO - AUDIO OP AMPS | Quad High Performance High Fidelity Audio Op Amp |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1618 | 04 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1179 | 01 May 2013 | 1,007 | |||
| 197 | 01 May 2013 | 1,346 |
External Articles (1)
| Title | Date |
|---|---|
| Headphone Amplifiers: Choose the Right Topology for Your Application | 24 Jan 2012 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM4562 PSPICE Model (Rev. A) | PSpice Model | ZIP | 17 KB | 11 Apr 2012 | 331 views |
| LM4562 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 36 KB | 11 Apr 2012 | 135 views |
| LM4562 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 7 KB | 11 Apr 2012 | 191 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Dual High Performance, High Fidelity Audio Operational Amplifier (8-pin, SOIC Narrow) | LM4562MABD | Evaluation Modules & Boards |
| Dual High Performance, High Fidelity Audio Operational Amplifier (8-pin, TO-5 Package) | LM4562HABD | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 