LM46001
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5 to 60V, 1A Synchronous Step-Down Voltage Converter

 

Models (4)

Title Category Type Date
LM46001 Unencrypted Non-Inverting and Inverting PSpice Transient Model (Rev. A) PSpice Model ZIP 26 Jul 2016
LM46001 Non-Inverting and Inverting PSpice Transient Model (Rev. A) PSpice Model ZIP 26 Jul 2016
LM46001 Unencrypted PSpice Average Model PSpice Model ZIP 05 Mar 2015
LM46001 PSpice Average Model PSpice Model ZIP 09 Jul 2014

Design kits & evaluation modules (1)

Name Part# Type
LM46001PWP Synchronous Step-Down Converter Evaluation Module LM46001PWPEVM Evaluation Modules & Boards

Reference designs

Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the unwanted (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM46001 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM46001

  Min   Max Range
Vin  V 3.5 to 60.0V
Vout  V 1.016 to 28V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C