LM46002-Q1 Automotive Qualified 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter | TI.com

LM46002-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Qualified 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter

 

Description

The LM46002-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2 A of load current from an input voltage ranging from 3.5 V to 60 V. The LM46002-Q1 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. An extended family is available in various load-current options and 36-V maximum input voltage. The device is pin-to-pin compatible package with LM4360x and LM4600x family. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable soft-start, and tracking provide a flexible and easy-to-use platform for a wide range of applications. Discontinuous conduction and automatic frequency reduction at light loads improve light load efficiency. The family requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM46002A-Q1 version is optimized for PFM operation and recommended for new designs. The LM46002-Q1 device is available in the 16-lead HTSSOP (PWP) package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • 27-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Tested to EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500-kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable With Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal and Adjustable External Soft Start
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection With Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM46002-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM46002-Q1

  Min   Max Range
Vin  V 3.5 to 60.0V
Vout  V 1.011 to 28V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM46002-Q1 Order now 3.5     60     1     28     2     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM43603-Q1 Order now 3.5     36     1     28     3     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM46000-Q1 Order now 3.5     60     1     28     0.5     1     200     2200     0.024     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM46001-Q1 Order now 3.5     60     1     28     1     1     200     2200     0.024     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
LM5160-Q1 Order now 4.5     65     2     60     1.5     1     50     1000     2.3     Enable
Forced PWM
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
Constant on-time (COT)     92