Datasheet
- LM4702 Audio Pwr Amp Series Stereo High Fidelity 200V Drvr w/Mute (Rev. I)
(PDF , 535 KB) 04 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM4702BTA/NOPB | ACTIVE | -20 to 75 | 7.30 | 1ku | TO-220 (NDL) | 15 | View | 20 | TUBE | 410 | Typical lead time for 1k quantity: 4 to 8 weeks | | LM4702CTA/NOPB | ACTIVE | -20 to 75 | 3.30 | 1ku | TO-220 (NDL) | 15 | View | 20 | TUBE | 330 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 535 | 04 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1314 | 01 May 2013 | 2,631 | |||
| 4650 | 01 May 2013 | 1,573 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM4702 PSpice Model | PSpice Model | ZIP | 76 KB | 28 Sep 2012 | 208 views |
| LM4702 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 309 KB | 28 Sep 2012 | 103 views |
| LM4702 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 23 KB | 28 Sep 2012 | 108 views |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 